Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
ENS
ISO Guide elements for Die Sets
GSAB - Ball cage with arrest groove
ENS
ISO Guide elements for Die Sets
GSAB - Ball cage with arrest groove
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GSAB38120
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
D1
D1 [mm]
LG
LG [mm]
H
H [mm]
K
K [mm]
N
N [mm]
Weight
WEIGHT [kg]
Material
MAT
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
GSAB2580
25
80
51
3
2.6
0.11
Brass; Ball: hardened steel (DIN 5401)
GSAB30105
30
105
61
4
2.6
0.25
Brass; Ball: hardened steel (DIN 5401)
GSAB3070
30
70
41
4
2.6
0.17
Brass; Ball: hardened steel (DIN 5401)
GSAB3080
30
80
51
4
2.6
0.19
Brass; Ball: hardened steel (DIN 5401)
GSAB3095
30
95
61
4
2.6
0.23
Brass; Ball: hardened steel (DIN 5401)
GSAB32105
32
105
61
4
2.6
0.28
Brass; Ball: hardened steel (DIN 5401)
GSAB3270
32
70
41
4
2.6
0.18
Brass; Ball: hardened steel (DIN 5401)
GSAB3280
32
80
51
4
2.6
0.51
Brass; Ball: hardened steel (DIN 5401)
GSAB3295
32
95
61
4
2.6
0.25
Brass; Ball: hardened steel (DIN 5401)
GSAB38105
38
105
61
4
3.5
0.33
Brass; Ball: hardened steel (DIN 5401)
GSAB38120
38
120
73
4
3.5
0.38
Brass; Ball: hardened steel (DIN 5401)
GSAB3880
38
80
51
4
3.5
0.25
Brass; Ball: hardened steel (DIN 5401)
GSAB3895
38
95
61
4
3.5
0.30
Brass; Ball: hardened steel (DIN 5401)
GSAB40105
40
105
61
4
3.5
0.35
Brass; Ball: hardened steel (DIN 5401)
GSAB40120
40
120
73
4
3.5
0.38
Brass; Ball: hardened steel (DIN 5401)
GSAB4080
40
80
51
4
3.5
0.30
Brass; Ball: hardened steel (DIN 5401)
GSAB4095
40
95
61
4
3.5
0.38
Brass; Ball: hardened steel (DIN 5401)
GSAB48105
48
105
61
4
4.3
0.44
Brass; Ball: hardened steel (DIN 5401)
GSAB48120
48
120
73
4
4.3
0.48
Brass; Ball: hardened steel (DIN 5401)
Sıkıştırılmış görünümü göster (45 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
ENS
- GSAB
Sipariş numarası
GSAB38120
Shorttext
Ball cage with arrest groove
Son değişiklik
29.01.2025 08:46:59
Parça
Anahtar Kelimeler
Die Sets
Guide elements
ISO
arrest
ball cage
groove
Sınıflandırmalar
By Functionality
BYFUNC_GUIDING Guiding
By Categories
Guiding_Element Guiding Element
Die_Set Die Set
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-04-05 Bilyalı kafes
ECLASS 9.1
21-13-04-05 Bilyalı kafes