2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GVHN2-30-320-30-T1-ABM-20-H-B

Expand Table
EN
1/5
Part Number
PN
Type
TP
B 10mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Drive Section
ALT2
MP 1mm Increment
MP [mm]
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
1
GVHN2-30-320-30-T1-ABM-20-H-B
GVHN2
30
320
30
T1 (Single-Phase100~120V)
ABM (Brushless Motors AC)
20
H (General Purpose, Green, Standard Belt)
B (Oriental Motor)
w/o MP (Drive Section)
0
w/o Additional Counterbored Holes
0
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
ShorttextFlat Belt Conveyors GV Series/Brushless Motors (AC Input) - Center Drive 2-Groove Frame Type (Pully Dia.30mm)
Son değişiklik07.06.2021 06:32:11
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties