Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Conveyors
GVTSNE - GV Series Center Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe
Misumi
Metric
Conveyors
GVTSNE - GV Series Center Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GVTSNE-10-200-6-TA230-IM-25-H-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type
TP
B
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Drive Section
ALT2
MP 1mm Increment
MP [mm]
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
FYB 5mm Increment
FYB [mm]
1
GVTSNE-10-200-6-TA230-IM-25-H-B
GVTSNE
10
200
6
TA230 Single-Phase (Intl Standard)
IM (Induction Motor)
25
H (Sliding, White, Standard Belt)
B (Oriental Motor)
w/o MP (Drive Section)
0
w/o Additional Counterbored Holes
0
0
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- GVTSNE
Shorttext
GV Series Center Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe
Son değişiklik
25.04.2022 01:48:52
Parça
Anahtar Kelimeler
Center
Drive
Europe
Series
Single
Timing Belt
Track
Type
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties