2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HA31-TS-G306-M4

Expand Table
EN
1/5
CODE
CODE
rabbet
RT
TYPE
TYPE
MAT
MAT
SUR
SUR
weight
WEI
use
USE
LINK
LINK
1|HA31-TS-G306-M4
2|HA31-TS-G306-M5
HA31-TS-G306-M4
6.2
T-type nut
carbon steel
galvanize
1.82
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. Put the T-shaped nut screwed with the bolt directly into the groove from the notch of the profile, rotate it by 90 °, and tighten the bolt to lock and position, which is convenient for installation
https://www.srdfaa.com/product/1141603220422.html
HA31-TS-G306-M5
6.2
T-type nut
carbon steel
galvanize
1.75
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. Put the T-shaped nut screwed with the bolt directly into the groove from the notch of the profile, rotate it by 90 °, and tighten the bolt to lock and position, which is convenient for installation
https://www.srdfaa.com/product/1141603220422.html
Sıkıştırılmış görünümü göster (2 ürün)
ShorttextAccessories for national standard 30 profile - T-nut - national standard groove width 6.2-30 series
Son değişiklik03.04.2023 09:54:18
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties