2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HA71-PF-4010

Expand Table
EN
1/5
CODE
CODE
rabbet
RT
TYPE
TYPE
Material
MAT
Surface color
YS
weight
WEI [kg/m]
USE
USE
LINK
LINK
1|HA71-PF-4010
2|HA72-PF-4010
HA71-PF-4010
10
Flat-sealed slot strip
PVC
light gray
0.025
Flat-sealed groove strip is used to seal the exposed notches on the profile, which acts as dust protection, protection, sealing and aesthetics, and can be used for 45 profiles of European standard and daily standard slot 10
https://www.srdfaa.com/product/1141603220768.html
HA72-PF-4010
10
Flat-sealed slot strip
PVC
0.275,0.275,0.275,0
0.025
Flat-sealed groove strip is used to seal the exposed notches on the profile, which acts as dust protection, protection, sealing and aesthetics, and can be used for 45 profiles of European standard and daily standard slot 10
https://www.srdfaa.com/product/1141603220768.html
Sıkıştırılmış görünümü göster (2 ürün)
Shorttext45 series of profile accessories - flat seal slot strip - European standard slot width 10.2mm-45 series
Son değişiklik03.04.2023 09:33:58
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties