2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J-XZF03-D12

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
material
MAT
D
D [mm]
B1 min
B1MIN [mm]
B1 max
B1MAX [mm]
B2
B2 [mm]
P
P [mm]
E
E [mm]
C
C [mm]
d
DD [mm]
F1
F1 [mm]
F2
F2 [mm]
Weight (g)
WEI
website link
LINK
1|J-XZF03-D4
2|J-XZF03-D6
3|J-XZF03-D8
4|J-XZF03-D10
5|J-XZF03-D12
6|J-XZF04-D4
7|J-XZF04-D6
8|J-XZF04-D8
9|J-XZF04-D10
10|J-XZF04-D12
J-XZF03
Straight pipe joint type* standard type
PBT
4
18.1
20.5
21.0
10.0
10.5
14.9
3.2
12.7
4.8
8.9
URL
J-XZF03
Straight pipe joint type* standard type
PBT
6
21.6
25.4
24.4
12.5
13.1
17.0
3.2
14.8
6.2
14
URL
J-XZF03
Straight pipe joint type* standard type
PBT
8
24.6
28.3
28.0
14.8
15.4
18.1
3.2
18.2
7.2
25
URL
J-XZF03
Straight pipe joint type* standard type
PBT
10
28.9
32.8
31.8
18.2
19.7
20.2
4.2
22.2
8.7
45
URL
J-XZF03
Straight pipe joint type* standard type
PBT
12
31.5
35.4
36.9
21.2
22.7
23.4
4.2
25.7
10.2
65
URL
J-XZF04
Straight pipe joint type *PP type
PP
4
18.1
20.6
21.1
10.0
10.5
15.0
3.2
12.7
4.8
7.9
URL
J-XZF04
Straight pipe joint type *PP type
PP
6
21.5
25.3
24.6
12.5
13.1
17.1
3.2
14.8
6.2
13
URL
J-XZF04
Straight pipe joint type *PP type
PP
8
24.6
28.4
28.0
14.8
15.4
18.1
3.2
18.2
7.2
23
URL
J-XZF04
Straight pipe joint type *PP type
PP
10
28.9
32.9
32.0
18.2
19.7
20.4
4.2
22.2
8.7
41
URL
J-XZF04
Straight pipe joint type *PP type
PP
12
31.5
35.4
37.1
21.2
22.7
23.6
4.2
25.7
10.2
58
URL
Sıkıştırılmış görünümü göster (10 ürün)
ShorttextPrecision speed regulating valve
Son değişiklik25.11.2025 10:51:44
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties