2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

R-4080

Expand Table
EN
1/5
CNSORDERNO
Code
CODE
brand
BRAND
Specifications
SPEC
Height in the guide rail
M [mm]
Rail width
A [mm]
Rail length
L [mm]
Side hole spacing
F [mm]
Distance from head hole to edge
E [mm]
Single piece height of guide rail
W [mm]
Distance from bottom edge
G [mm]
Screw model
S
Large screw hole diameter
D1 [mm]
Small screw hole diameter
D2 [mm]
Thickness of large screw hole
H [mm]
Thickness of left and right screws
T
Retainer roller size
DA
Screw accessories
SCREW
1
2
3
R-4080
R4
瑞施博格
4080
22.00
11
80
40
20.00
10.00
4.50
M5
7.50
4.30
4.10
2.00
4.00
BS:Black screw
R-6100
R6
瑞施博格
6100
31.00
15
100
50
25.00
14.00
6.00
M6
9.50
5.30
5.20
3.00
6.00
BS:Black screw
R-9200
R9
瑞施博格
9200
44.00
22
200
100
50.00
20.20
9.00
M8
10.50
6.80
6.20
3.00
9.00
BS:Black screw
Sıkıştırılmış görünümü göster (3 yapılandırılabilir ürünler)
Shorttext[High Precision Guideway]R Series Crossed Roller Guideway-High Precision Guideway-Crossed Guideway-Plastic Steel Cage Guideway
Son değişiklik19.10.2024 09:18:35
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties