Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
THK
Feed Screw
Ball Screw
Ball Screw
Large-Lead Precision Ground Ball Screw
SDA-VZ-SEMI - High speed / Semi-order unfinished shaft emd
THK
...
Ball Screw
Large-Lead Precision Ground Ball Screw
SDA-VZ-SEMI - High speed / Semi-order unfinished shaft emd
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SDA2005VZ-3TTG0+800LC5-SEMI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model No.
MN
Model No.
MN2
Type of seals
TS
Fixed shaft end shape
FS
Supported shaft end shape
SS
Overall lenght of shaft
OLS [mm]
Axial clearance symbol / Accuracy symbol
A
Direction of nut flange orientation
ND
Position of nut
POS [mm]
1
2
3
4
5
6
7
8
SDA1510VZ-3
SDA1510VZ-3TTG0+800LC5-SEMI
TT
SEMI
None
800
G0/C5
No symbol: faces fixed side
0
SDA1520VZ-4
SDA1520VZ-4TTG0+800LC5-SEMI
TT
SEMI
None
800
G0/C5
No symbol: faces fixed side
0
SDA1605VZ-3
SDA1605VZ-3TTG0+600LC5-SEMI
TT
SEMI
None
600
G0/C5
No symbol: faces fixed side
0
SDA2005VZ-3
SDA2005VZ-3TTG0+800LC5-SEMI
TT
SEMI
None
800
G0/C5
No symbol: faces fixed side
0
SDA2010VZ-3
SDA2010VZ-3TTG0+800LC5-SEMI
TT
SEMI
None
800
G0/C5
No symbol: faces fixed side
0
SDA2020VZ-3
SDA2020VZ-3TTG0+1050LC5-SEMI
TT
SEMI
None
1050
G0/C5
No symbol: faces fixed side
0
SDA2505VZ-3
SDA2505VZ-3TTG0+850LC5-SEMI
TT
SEMI
None
850
G0/C5
No symbol: faces fixed side
0
SDA2510VZ-3
SDA2510VZ-3TTG0+850LC5-SEMI
TT
SEMI
None
850
G0/C5
No symbol: faces fixed side
0
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
THK
- SDA-VZ-SEMI
Shorttext
High speed / Semi-order unfinished shaft emd
Son değişiklik
02.10.2025 02:05:07
Parça
Anahtar Kelimeler
Ball Screw
Feed Screw
High speed
Precision Ground
Shaft
unfinished
Sınıflandırmalar
CNS
CNSERPBASE Object Properties