2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

019192899

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
SCHELL GmbH & Co. KG
Unterputz-Dusche LINUS D-C-M
Unterputz-Dusche LINUS D-C-M, CVD, Mischwasser, o. Stromversorgung, Edelstahl
Concealed shower LINUS D-C-M, Mixed water, Front panel, IP65 (CVD touch electronics), Front panelBrushed stainless steel
019192899
4021163159493
350
Concealed shower LINUS D-C-M Mixed water For WBD-E-M concealed masterbox. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel Mixed water operating button with push sleeve CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets Installation frame Fastening material Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (4-120 s, 10 program stages) Stagnation flush (off/20 s, every 24 h) Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm Protection class: IP65 (CVD touch electronics) - 019192899
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarası019192899
ShorttextLINUS D-C-M
Son değişiklik03.09.2025 08:28:44
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
RVT_SPF_CADENAS CADENAS Revit shared parameter file