2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VSW01-60-L450

Expand Table
EN
1/5
Code
CODE
Type
TYPR
Slide material
HGMAT
C type channel steel
CMAT
specification
GUIGE
L select
L [mm]
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
1|VSW01-35-L450
2|VSW01-40-L450
3|VSW01-50-L450
4|VSW01-60-L450
5|VSW02-35-L450
6|VSW02-40-L450
7|VSW02-50-L450
8|VSW02-60-L450
VSW01
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
Steel (chromate gloss treatment)
35
450
4.4
2.3
20
17
14
17
10
VSW01
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
Steel (chromate gloss treatment)
40
450
7.4
2.4
20
17
14
17
10
VSW01
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
Steel (chromate gloss treatment)
50
450
8.8
2.8
20
17
14
17
10
VSW01
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
Steel (chromate gloss treatment)
60
450
11.8
3.5
28
20
14
24
14
VSW02
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
stainless steel
35
450
4.4
2.3
20
17
14
17
10
VSW02
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
stainless steel
40
450
7.4
2.4
20
17
14
17
10
VSW02
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
stainless steel
50
450
8.8
2.8
20
17
14
17
10
VSW02
Non porous/with C-shaped channel steel type/convex single row
Ultra high molecular weight polyethylene
stainless steel
60
450
11.8
3.5
28
20
14
24
14
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
ShorttextChain guide · With C-channel steel type
Son değişiklik25.11.2025 10:51:31
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties