Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
YCPFPS - Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Straight / Threaded
Misumi
...
YCPFPS - Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Straight / Threaded
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YCPFPS32F
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Normal Pressure
NP
No.
NO
T R(PT)
T
F G(PF)
F
L
L [mm]
l1
LL1 [mm]
l2
LL2 [mm]
B
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
YCPFPS11F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
11F
1/8
1/8
31.0
10
13.0
14
YCPFPS12F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
12F
1/8
1/4
34.0
10
16.0
19
YCPFPS21F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
21F
1/4
1/8
34.0
13
13.0
14
YCPFPS22F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
22F
1/4
1/4
37.0
13
16.0
19
YCPFPS23F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
23F
1/4
3/8
38.5
13
17.5
22
YCPFPS32F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
32F
3/8
1/4
38.5
15
16.0
19
YCPFPS33F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
33F
3/8
3/8
40.5
15
17.5
22
YCPFPS34F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
34F
3/8
1/2
45.0
15
20.0
27
YCPFPS44F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
44F
1/2
1/2
48.0
18
20.0
27
YCPFPS46F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
46F
1/2
3/4
52.0
18
22.0
32
YCPFPS64F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
64F
3/4
1/2
50.0
20
20.0
27
YCPFPS66F
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
66F
3/4
3/4
54.0
20
22.0
36
Sıkıştırılmış görünümü göster (12 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- YCPFPS
Shorttext
Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Straight / Threaded
Son değişiklik
28.02.2025 04:30:17
Parça
Anahtar Kelimeler
Couplings
Hydraulic
Pneumatic
Straight
Threaded
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties