2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0329.2500X40

Expand Table
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
version
AUSF
diameter
D1 [mm]
diameter H7
D2 [mm]
Line
REIHE
diameter
D3 [mm]
width
L1 [mm]
width
L3 [mm]
width P9
B3 [mm]
depth
T [mm]
Number of spokes
SPEICHEN
Approx. weight
GEW [kg]
Fixed Machine Handle to Din 39 Form E
GRIFF1
Revolving Machine Handles to DIN 98 Form E
GRIFF2
Drawings
ZEICHNUNG
Description
BS
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
B0329.2180X18
Aluminium
with fixed machine handle, hub without slot
180
18
2
37
22
43
6
20.8
3
0.7848
Ø25 x M 10 x 80
-
Drawing views
Infotext
B0329.2200X18
Aluminium
with fixed machine handle, hub without slot
200
18
1
38
24
45
6
20.8
3
0.9100
Ø25 x M 10 x 80
-
Drawing views
Infotext
B0329.2200X22
Aluminium
with fixed machine handle, hub without slot
200
22
2
38
24
45
6
24.8
3
0.9154
Ø25 x M 10 x 80
-
Drawing views
Infotext
B0329.2250X22
Aluminium
with fixed machine handle, hub without slot
250
22
1
45
28
50
6
24.8
5
1.7000
Ø32 x M 12 x 100
-
Drawing views
Infotext
B0329.2250X26
Aluminium
with fixed machine handle, hub without slot
250
26
2
45
28
50
8
29.3
5
1.6200
Ø32 x M 12 x 100
-
Drawing views
Infotext
B0329.2315X26
Aluminium
with fixed machine handle, hub without slot
315
26
1
53
33
56
8
29.3
5
2.5380
Ø32 x M 12 x 100
-
Drawing views
Infotext
B0329.2315X30
Aluminium
with fixed machine handle, hub without slot
315
30
2
53
33
56
8
33.3
5
2.5650
Ø32 x M 12 x 100
-
Drawing views
Infotext
B0329.2400X30
Aluminium
with fixed machine handle, hub without slot
400
30
1
65
38
63
8
33.3
5
4.0850
Ø36 x M 16 x 112
-
Drawing views
Infotext
B0329.2400X34
Aluminium
with fixed machine handle, hub without slot
400
34
2
65
38
63
10
37.3
5
3.9860
Ø36 x M 16 x 112
-
Drawing views
Infotext
B0329.2500X34
Aluminium
with fixed machine handle, hub without slot
500
34
1
78
45
72
10
37.3
5
0.2100
Ø36 x M 16 x 112
-
Drawing views
Infotext
B0329.2500X40
Aluminium
with fixed machine handle, hub without slot
500
40
2
78
45
72
12
43.3
5
5.8800
Ø36 x M 16 x 112
-
Drawing views
Infotext
B0329.3080X10
Aluminium
with fixed machine handle, hub with slot
80
10
1
24
16
29
3
11.4
3
0.1492
Ø16 x M 6 x 50
-
Drawing views
Infotext
B0329.3080X12
Aluminium
with fixed machine handle, hub with slot
80
12
2
24
16
29
4
13.8
3
0.1445
Ø16 x M 6 x 50
-
Drawing views
Infotext
B0329.3100X10
Aluminium
with fixed machine handle, hub with slot
100
10
1
26
17
33
3
11.4
3
0.2367
Ø16 x M 6 x 50
-
Drawing views
Infotext
B0329.3100X12
Aluminium
with fixed machine handle, hub with slot
100
12
2
26
17
33
4
13.8
3
0.2248
Ø16 x M 6 x 50
-
Drawing views
Infotext
B0329.3125X12
Aluminium
with fixed machine handle, hub with slot
125
12
1
28
18
36
4
13.8
3
0.3313
Ø20 x M 8 x 64
-
Drawing views
Infotext
B0329.3125X14
Aluminium
with fixed machine handle, hub with slot
125
14
2
28
18
36
5
16.3
3
0.3315
Ø20 x M 8 x 64
-
Drawing views
Infotext
B0329.3140X14
Aluminium
with fixed machine handle, hub with slot
140
14
1
30
19
39
5
16.3
3
0.4284
Ø20 x M 8 x 64
-
Drawing views
Infotext
B0329.3140X16
Aluminium
with fixed machine handle, hub with slot
140
16
2
30
19
39
5
18.3
3
0.4095
Ø20 x M 8 x 64
-
Drawing views
Infotext
Sıkıştırılmış görünümü göster (132 ürün)
Sipariş numarasıB0329.2500X40
ShorttextHandwheels DIN 950, aluminium
Son değişiklik01.07.2026 06:30:56
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Order NumberB0329.2500X40
Customs Tariff Number76169951
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-01 El çarkı

Standards

DIN-9x-95x-DIN 950 DIN 950
Compare multiple parts
Add at least 2 products with