2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0342.2314

Expand Table
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Order No.
BESTBLOHM
version
AUSF
version 1
AUSF1
Position
POS
size
GR
Length
A [mm]
width
D [mm]
diameter
D2 [mm]
width
D7 [mm]
Length
H [mm]
Length
H1 [mm]
height
H2 [mm]
height
H3 [mm]
Length
H4 [mm]
Length
L [mm]
Length
L2 [mm]
hub slot width P9
B3 [mm]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
B0342.111003
Locating hole with slot
without transverse hole
Zylindergriff eingeschwenkt
1
80
24
10 H7
-
84.2
47.5
28.5
13.0
0.0
104
12.7
3
B0342.121003
Locating hole with slot
without transverse hole
Zylindergriff eingeschwenkt
2
100
29
10 H7
-
104.2
58.5
35.5
13.0
0.0
129
15.7
3
B0342.121204
Locating hole with slot
without transverse hole
Zylindergriff eingeschwenkt
2
100
29
12 H7
-
104.2
58.5
35.5
13.0
0.0
129
15.7
4
B0342.131204
Locating hole with slot
without transverse hole
Zylindergriff eingeschwenkt
3
125
36
12 H7
-
139.0
82.0
44.0
18.5
0.0
161
19.5
4
B0342.131405
Locating hole with slot
without transverse hole
Zylindergriff eingeschwenkt
3
125
36
14 H7
-
139.0
82.0
44.0
18.5
0.0
161
19.5
5
B0342.2108
Square socket
without transverse hole
Zylindergriff eingeschwenkt
1
80
24
-
-
84.2
47.5
28.5
13.0
0.0
104
12.7
0
B0342.2110
Square socket
without transverse hole
Zylindergriff eingeschwenkt
1
80
24
-
-
84.2
47.5
28.5
13.0
0.0
104
12.7
0
B0342.2210
Square socket
without transverse hole
Zylindergriff eingeschwenkt
2
100
29
-
-
104.2
58.5
35.5
13.0
0.0
129
15.7
0
B0342.2212
Square socket
without transverse hole
Zylindergriff eingeschwenkt
2
100
29
-
-
104.2
58.5
35.5
13.0
0.0
129
15.7
0
B0342.2312
Square socket
without transverse hole
Zylindergriff eingeschwenkt
3
125
36
-
-
139.0
82.0
44.0
18.5
0.0
161
19.5
0
B0342.2314
Square socket
without transverse hole
Zylindergriff eingeschwenkt
3
125
36
-
-
139.0
82.0
44.0
18.5
0.0
161
19.5
0
B0342.11086
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
1
80
24
8 H7
M6
84.2
47.5
28.5
13.0
7.5
104
12.7
0
B0342.11106
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
1
80
24
10 H7
M6
84.2
47.5
28.5
13.0
7.5
104
12.7
0
B0342.12106
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
2
100
29
10 H7
M6
104.2
58.5
35.5
13.0
7.5
129
15.7
0
B0342.12126
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
2
100
29
12 H7
M6
104.2
58.5
35.5
13.0
7.5
129
15.7
0
B0342.13126
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
3
125
36
12 H7
M6
139.0
82.0
44.0
18.5
7.5
161
19.5
0
B0342.13146
Locating hole
with transverse bore
Zylindergriff eingeschwenkt
3
125
36
14 H7
M6
139.0
82.0
44.0
18.5
7.5
161
19.5
0
B0342.1108026
Locating hole with slot
with transverse bore
Zylindergriff eingeschwenkt
1
80
24
8 H7
M6
84.2
47.5
28.5
13.0
7.5
104
12.7
2
B0342.1110036
Locating hole with slot
with transverse bore
Zylindergriff eingeschwenkt
1
80
24
10 H7
M6
84.2
47.5
28.5
13.0
7.5
104
12.7
3
Sıkıştırılmış görünümü göster (36 yapılandırılabilir ürünler)
Sipariş numarasıB0342.2314
ShorttextCrank handles with safety grip
Son değişiklik04.09.2025 06:21:17
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with