2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0426.08

Expand Table
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Order No.
BESTBLOHM
Length
L
Length
L1 [mm]
width
B [mm]
height
H [mm]
H1 [mm]
borehole diameter
D [mm]
ball diameter
D1 [mm]
Radius
R [mm]
Radius
R1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
B0426.08
104±2
14.9
9
28.2
18.7
8
25
17.2
19.2
0.1059
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0426.10
123±2
18.6
12
34.8
23.3
10
30
21.5
24.0
0.2031
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0426.12
146±3
24.3
14
43.8
30.3
12
30
28.0
31.2
0.3327
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Sıkıştırılmış görünümü göster (3 ürün)
Sipariş numarasıB0426.08
ShorttextCam levers single
Son değişiklik23.01.2026 08:38:36
Parça

Sınıflandırmalar

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
Order NumberB0426.08
Customs Tariff Number84662080
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Sıkma elemanı, hızlı değiştirme
Compare multiple parts
Add at least 2 products with