Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Ball Bushing
Super Ball Bushing
Europe Series
CSW-A block - Closed adjustable clearance type(with 2pcs of SBE)
Chiaravalli
...
Ball Bushing
Super Ball Bushing
Europe Series
CSW-A block - Closed adjustable clearance type(with 2pcs of SBE)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CSW 25AUU
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Counter bore
CB
Seal
SE
Diameter of shaft d
SD [mm]
Diameter
D [mm]
Dimension h
SH [mm]
Dimension
E [mm]
Dimension W
W [mm]
Dimension L
L [mm]
Dimension F
F [mm]
Dimension G
G [mm]
Dimension T
T [mm]
Dimension
B [mm]
Dimenion C
C [mm]
Dimension K
K [mm]
Dimension b
SB [mm]
Thread S1
S1
Thread S2
S2
No. of ball rows
NBR
1
2
3
4
5
6
CSW 16AUU
Standard
Both seal
16
26
22
26.5
53
84
42
29
10
40
64
6.5
13
M6
-
5
CSW 20AUU
Standard
Both seal
20
32
25
30.0
60
104
50
34
12
45
76
7.5
18
M8
-
6
CSW 25AUU
Standard
Both seal
25
40
30
39.0
78
130
60
40
15
60
94
9.0
22
M10
-
6
CSW 30AUU
Standard
Both seal
30
47
35
43.5
87
152
70
48
17
68
106
9.5
22
M10
-
6
CSW 40AUU
Standard
Both seal
40
62
45
54.0
108
176
90
62
22
86
124
11.0
26
M12
-
6
CSW 50AUU
Standard
Both seal
50
75
50
66.0
132
224
105
68
25
108
160
12.0
34
M16
-
6
Sıkıştırılmış görünümü göster (6 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Chiaravalli
- CSW-A block
Shorttext
Closed adjustable clearance type(with 2pcs of SBE)
Son değişiklik
28.05.2026 10:49:17
Parça
Anahtar Kelimeler
Adjustable
Ball Bushing
Closed
Europe
Series
block
clearance
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)