Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
D_-HMC_ - Headed die bush - Shaped die bushes
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
D_-HMC_ - Headed die bush - Shaped die bushes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AMDL - DA-HMCL-50-32-8 8.01x8 - Porter Besson®
Vertical Mode
Expand Table
Reset filters
EN
1/5
Reference
REF
Form
FORM
Material
MAT
Ø D
D [mm]
Ø C
C [mm]
Ø B
B [mm]
H [mm]
Ø A
A [mm]
L [mm]
P [mm]
W [mm]
Flat spot
FS
Flat spot rotation
T [°]
Ø Radius
R
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
DA-HMCL-6-20-3 1.61x1.6
L
HWS 58-62 HRC
6
9
3.5
3
3.0
20
1.61
1.60
Without
0
0.00
DA-HMCL-8-20-4 1.61x1.6
L
HWS 58-62 HRC
8
11
4.0
4
3.5
20
1.61
1.60
Without
0
0.00
DA-HMCL-10-20-5 1.61x1.6
L
HWS 58-62 HRC
10
13
5.8
5
5.0
20
1.61
1.60
Without
0
0.00
DA-HMCL-13-20-5 1.81x1.8
L
HWS 58-62 HRC
13
16
8.0
5
7.0
20
1.81
1.80
Without
0
0.00
DA-HMCL-16-20-5 2.51x2.5
L
HWS 58-62 HRC
16
19
9.5
5
9.0
20
2.51
2.50
Without
0
0.00
DA-HMCL-20-20-5 3.21x3.2
L
HWS 58-62 HRC
20
23
12.0
5
11.0
20
3.21
3.20
Without
0
0.00
DA-HMCL-22-20-8 4.01x4
L
HWS 58-62 HRC
22
25
14.0
8
13.0
20
4.01
4.00
Without
0
0.00
DA-HMCL-25-25-5 4.81x4.8
L
HWS 58-62 HRC
25
28
17.3
5
16.0
25
4.81
4.80
Without
0
0.00
DA-HMCL-32-32-8 5.51x5.5
L
HWS 58-62 HRC
32
35
20.7
8
20.0
32
5.51
5.50
Without
0
0.00
DA-HMCL-40-32-8 6.41x6.4
L
HWS 58-62 HRC
40
43
27.7
8
27.0
32
6.41
6.40
Without
0
0.00
DA-HMCL-50-32-8 8.01x8
L
HWS 58-62 HRC
50
53
37.0
8
36.0
32
8.01
8.00
Without
0
0.00
DA-HMCR-6-20-3 1.5x1.4
R
HWS 58-62 HRC
6
9
3.5
3
3.0
20
1.50
1.40
Without
0
0.00
DA-HMCR-8-20-4 1.5x1.4
R
HWS 58-62 HRC
8
11
4.0
4
3.5
20
1.50
1.40
Without
0
0.00
DA-HMCR-10-20-5 2x1.9
R
HWS 58-62 HRC
10
13
5.8
5
5.0
20
2.00
1.90
Without
0
0.00
DA-HMCR-13-20-5 2x1.9
R
HWS 58-62 HRC
13
16
8.0
5
7.0
20
2.00
1.90
Without
0
0.00
DA-HMCR-16-20-5 3.5x2.5
R
HWS 58-62 HRC
16
19
9.5
5
9.0
20
3.50
2.50
Without
0
0.00
DA-HMCR-20-20-5 5x2.5
R
HWS 58-62 HRC
20
23
12.0
5
11.0
20
5.00
2.50
Without
0
0.00
DA-HMCR-22-20-8 5x2.5
R
HWS 58-62 HRC
22
25
14.0
8
13.0
20
5.00
2.50
Without
0
0.00
DA-HMCR-25-25-5 7x2.5
R
HWS 58-62 HRC
25
28
17.3
5
16.0
25
7.00
2.50
Without
0
0.00
Sıkıştırılmış görünümü göster (44 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
AMDL - Atelier Mécanique de La Lauch
- D_-HMC_
Sipariş numarası
DA-HMCL-50-32-8 8.01x8
Shorttext
Headed die bush - Shaped die bushes
Son değişiklik
20.11.2024 12:16:03
Parça
Anahtar Kelimeler
Atelier
Headed
Shaped
bush
die bushes
punches
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Order Number
DA-HMCL-50-32-8 8.01x8
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)