Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
D_-HMDS - D_-HHDS - Headed die bushes with tapered recesses - Round die bushes
AMDL - Atelier Mécanique de La Lauch
...
Dies
D_-HMDS - D_-HHDS - Headed die bushes with tapered recesses - Round die bushes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AMDL - DA-HMDS-50-32-5-2.5 5x1 - Porter Besson®
Vertical Mode
Expand Table
Reset filters
EN
1/5
Reference
REF
Material
MAT
Ø D
D [mm]
Ø C
C [mm]
Ø P
P [mm]
L [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
DA-HMDS-6-20-5-1.5 5x1
Z 160 CDV 12 / 58-62 HRc
6
9
1.5
20
DA-HMDS-8-20-5-1.5 5x1
Z 160 CDV 12 / 58-62 HRc
8
11
1.5
20
DA-HMDS-10-20-5-2 5x1
Z 160 CDV 12 / 58-62 HRc
10
13
2.0
20
DA-HMDS-13-20-5-2 5x1
Z 160 CDV 12 / 58-62 HRc
13
16
2.0
20
DA-HMDS-16-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
16
19
2.5
20
DA-HMDS-20-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
20
23
2.5
20
DA-HMDS-22-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
22
25
2.5
20
DA-HMDS-25-25-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
25
28
2.5
25
DA-HMDS-32-32-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
32
35
2.5
32
DA-HMDS-40-32-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
40
43
2.5
32
DA-HMDS-50-32-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
50
53
2.5
32
DA-HHDS-6-20-5-1.5 5x1
Z 160 CDV 12 / 58-62 HRc
6
9
1.5
20
DA-HHDS-8-20-5-1.5 5x1
Z 160 CDV 12 / 58-62 HRc
8
11
1.5
20
DA-HHDS-10-20-5-2 5x1
Z 160 CDV 12 / 58-62 HRc
10
13
2.0
20
DA-HHDS-13-20-5-2 5x1
Z 160 CDV 12 / 58-62 HRc
13
16
2.0
20
DA-HHDS-16-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
16
19
2.5
20
DA-HHDS-20-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
20
23
2.5
20
DA-HHDS-22-20-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
22
25
2.5
20
DA-HHDS-25-25-5-2.5 5x1
Z 160 CDV 12 / 58-62 HRc
25
28
2.5
25
Sıkıştırılmış görünümü göster (22 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
AMDL - Atelier Mécanique de La Lauch
- D_-HMDS - D_-HHDS
Sipariş numarası
DA-HMDS-50-32-5-2.5 5x1
Shorttext
Headed die bushes with tapered recesses - Round die bushes
Son değişiklik
20.11.2024 12:16:03
Parça
Anahtar Kelimeler
Atelier
Headed
Round die
bushes
die bushes
punches
recesses
tapered
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Order Number
DA-HMDS-50-32-5-2.5 5x1
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)