2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-SFJT13-25-M4

Expand Table
1/5
Part Number
PN
D Tolerance Selection
DTS
Material
MAT
Surface Treatment
ST
D
D [mm]
L Dimension Tolerance Change
ALT1
L 1mm Increment (0.1mm Increment for LKC)
L [mm]
Left End Change to Fine Tapped Thread
ALT13
MSC(Fine) Selection
MSC
M(Coarse) Selection
M
C
C [mm]
Set Screw Flats
ALT4
FC 1mm Increment
FC [mm]
WFC 1mm Increment
WFC [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
E-SFJT4-20-M2
g7
45 or GCr15
None
4
w/o LKC (L Dimension Tolerance Change)
20.0
Not applicable
0
2.0
0.2
w/o Set Screw Flat
0
0
E-SFJT5-20-M2.6
g7
45 or GCr15
None
5
w/o LKC (L Dimension Tolerance Change)
20.0
Not applicable
0
2.6
0.2
w/o Set Screw Flat
0
0
E-SFJT6-20-M3
g7
45 or GCr15
None
6
w/o LKC (L Dimension Tolerance Change)
20.0
Not applicable
0
3.0
0.5
w/o Set Screw Flat
0
0
E-SFJT8-20-M3
g7
45 or GCr15
None
8
w/o LKC (L Dimension Tolerance Change)
20.0
Not applicable
0
3.0
0.5
w/o Set Screw Flat
0
0
E-SFJT10-20-M3
g7
45 or GCr15
None
10
w/o LKC (L Dimension Tolerance Change)
20.0
Not applicable
0
3.0
0.5
w/o Set Screw Flat
0
0
E-SFJT12-20-M4
g7
45 or GCr15
None
12
w/o LKC (L Dimension Tolerance Change)
20.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
0.5
w/o Set Screw Flat
0
0
E-SFJT13-25-M4
g7
45 or GCr15
None
13
w/o LKC (L Dimension Tolerance Change)
25.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
0.5
w/o Set Screw Flat
0
0
E-SFJT15-25-M4
g7
45 or GCr15
None
15
w/o LKC (L Dimension Tolerance Change)
25.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
0.5
w/o Set Screw Flat
0
0
E-SFJT16-30-M4
g7
45 or GCr15
None
16
w/o LKC (L Dimension Tolerance Change)
30.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
0.5
w/o Set Screw Flat
0
0
E-SFJT20-30-M4
g7
45 or GCr15
None
20
w/o LKC (L Dimension Tolerance Change)
30.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
1.0
w/o Set Screw Flat
0
0
E-SFJT25-35-M4
g7
45 or GCr15
None
25
w/o LKC (L Dimension Tolerance Change)
35.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
4.0
1.0
w/o Set Screw Flat
0
0
E-SFJT30-35-M6
g7
45 or GCr15
None
30
w/o LKC (L Dimension Tolerance Change)
35.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
6.0
1.0
w/o Set Screw Flat
0
0
E-SFJT35-35-M8
g7
45 or GCr15
None
35
w/o LKC (L Dimension Tolerance Change)
35.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
8.0
1.0
w/o Set Screw Flat
0
0
E-SFJT40-50-M10
g7
45 or GCr15
None
40
w/o LKC (L Dimension Tolerance Change)
50.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
10.0
1.0
w/o Set Screw Flat
0
0
E-SFJT50-65-M10
g7
45 or GCr15
None
50
w/o LKC (L Dimension Tolerance Change)
65.0
w/o MSC (Left End Change to Fine Tapped Thread)
0
10.0
1.0
w/o Set Screw Flat
0
0
Sıkıştırılmış görünümü göster (15 yapılandırılabilir ürünler)
ShorttextEconomy Shafts - One End Tapped
Son değişiklik18.04.2024 06:19:37
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with