2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-EB-SW

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
L1 [mm]
S [mm]
L3 [mm]
B1 [mm]
B2 [mm]
Clamping screw
D1
D2 [mm]
H1 [mm]
M1 [mm]
Torx
SW [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
5
6
7
8
9
10
GN 939-ZD-60-5-EB-SW
60
5
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2600
79070000
YES
Produktdetails
GN 939-ZD-60-5-EB-SR
60
5
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2600
79070000
YES
Produktdetails
GN 939-ZD-60-6-EB-SW
60
6
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2660
79070000
YES
Produktdetails
GN 939-ZD-60-6-EB-SR
60
6
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2660
79070000
YES
Produktdetails
GN 939-ZD-60-8-EB-SW
60
8
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2780
79070000
YES
Produktdetails
GN 939-ZD-60-8-EB-SR
60
8
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2780
79070000
YES
Produktdetails
GN 939-ZD-60-10-EB-SW
60
10
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2910
79070000
YES
Produktdetails
GN 939-ZD-60-10-EB-SR
60
10
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2910
79070000
YES
Produktdetails
GN 939-ZD-60-12-EB-SW
60
12
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.3030
79070000
YES
Produktdetails
GN 939-ZD-60-12-EB-SR
60
12
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.3030
79070000
YES
Produktdetails
Sıkıştırılmış görünümü göster (10 ürün)
Sipariş numarasıGN 939-ZD-60-8-EB-SW
ShorttextPanel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type EB, Corner clamp with securing pin
Son değişiklik27.03.2026 11:59:13
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Order NumberGN 939-ZD-60-8-EB-SW
Customs Tariff Number79070000
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-04-90 Yüzey elemanı (profil-montaj sistemi, sınıflandırılmamış)
Compare multiple parts
Add at least 2 products with