2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GSAFZ13-25-F5-M6-N4-SC0

Expand Table
1/5
Part Number
PN
Surface Treatment
ST
D
D [mm]
L Dimension Tolerance Change
ALT1
L 1mm Increment (0.1mm Increment for LKC)
L [mm]
F 1mm Increment
F [mm]
Shaft End M Change to Fine Thread
ALT11
MMC(Fine) Selection
MMC
MMS(Fine) Selection
MMS
M(Coarse) Selection
M
Right End Change to Fine Tapped Thread
ALT14
NSC(Fine) Selection
NSC
N(Coarse) Selection
N
1
2
3
4
5
6
7
8
9
GSAFZ8-25-F5-M6-N3-SC0
None
8
Not applicable
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
Not applicable
0
3
GSAFZ10-25-F5-M6-N3-SC0
None
10
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
Not applicable
0
3
GSAFZ12-25-F5-M6-N4-SC0
None
12
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ13-25-F5-M6-N4-SC0
None
13
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ15-25-F5-M6-N4-SC0
None
15
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ16-25-F5-M6-N4-SC0
None
16
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ20-25-F5-M6-N4-SC0
None
20
w/o LKC (L Dimension Tolerance Change)
25.0
5
w/o Shaft End M Change to Fine Thread
0
0
6
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ25-25-F7-M8-N4-SC0
None
25
w/o LKC (L Dimension Tolerance Change)
25.0
7
w/o Shaft End M Change to Fine Thread
0
0
8
w/o NSC (Right End Change to Fine Tapped Thread)
0
4
GSAFZ30-25-F7-M8-N6-SC0
None
30
w/o LKC (L Dimension Tolerance Change)
25.0
7
w/o Shaft End M Change to Fine Thread
0
0
8
w/o NSC (Right End Change to Fine Tapped Thread)
0
6
Sıkıştırılmış görünümü göster (9 yapılandırılabilir ürünler)
ShorttextShafts - One End Threaded - One End Tapped with Undercut and Wrench Flats
Son değişiklik29.11.2024 04:03:51
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type CodeGSAFZ13-25-F5-M6-N4-SC0
Compare multiple parts
Add at least 2 products with