2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43100427

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
Execution
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
F
F [mm]
S
S [mm]
R
R [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
TL 16 H 100
43100416
16
9F
1108
28
64.68
63.31
70
-
31
22
9
61
0.42
STEEL C45
TL 18 H 100
43100418
18
9F
1210
32
72.77
71.39
79
-
31
25
6
63
0.49
STEEL C45
TL 19 H 100
43100419
19
9F
1210
32
76.81
74.44
82.5
-
31
25
6
64
0.62
STEEL C45
TL 20 H 100
43100420
20
9F
1210
32
80.55
79.48
87
-
31
25
6
76
0.73
STEEL C45
TL 21 H 100
43100421
21
9F
1210
32
84.89
83.52
91
-
32
25
7
66
0.80
STEEL C45
TL 22 H 100
43100422
22
9F
1210
32
88.94
87.56
94
-
32
25
7
67
0.94
STEEL C45
TL 23 H 100
43100423
23
9F
1610
42
92.98
91.61
97
-
32
25
7
68
0.97
STEEL C45
TL 24 H 100
43100424
24
9F
1610
42
97.02
95.65
102
-
32
25
7
70
1.05
STEEL C45
TL 25 H 100
43100425
25
9F
1610
42
101.06
99.69
106
-
32
25
7
71
1.10
STEEL C45
TL 26 H 100
43100426
26
9F
1610
42
105.11
103.73
112
-
32
25
7
72
1.20
STEEL C45
TL 27 H 100
43100427
27
9F
1610
42
109.15
107.78
115
-
32
25
7
74
1.35
STEEL C45
TL 28 H 100
43100428
28
9F
1610
42
113.19
111.82
120
-
32
25
7
75
1.50
STEEL C45
TL 30 H 100
43100430
30
9F
1610
42
121.28
119.90
128
-
32
25
7
78
1.78
STEEL C45
TL 32 H 100
43100432
32
10F
1610
42
129.36
127.99
135
80
32
25
7
80
2.05
STEEL C45
TL 36 H 100
43100436
36
10F
1610
42
145.53
144.16
150
92
32
25
7
85
2.80
STEEL C45
TL 40 H 100
43100440
40
10F
1610
42
161.70
160.33
168
92
32
25
7
90
3.65
STEEL C45
TL 44 H 100
43100444
44
6F
2012
50
177.87
176.50
184
106
32
32
-
95
3.86
STEEL C45
TL 48 H 100
43100448
48
6F
2012
50
194.04
192.67
200
106
32
32
-
100
4.20
STEEL C45
TL 60 H 100
43100460
60
12
2012
50
242.55
241.18
-
106
34
32
1
-
3.76
CAST-IRON
Sıkıştırılmış görünümü göster (23 ürün)
ShorttextTiming pulleys
Son değişiklik05.08.2024 16:01:06
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with