2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-821-21-40

Expand Table
1/5
Code
CODE
Processing methods
PM
Series
SERIES
Material
MATERIAL
Apply to
AT
Inner Diameter
JG
Teeth No.
TN
PD
PD [mm]
OD
OD [mm]
Bore
BORE [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
1-821-19-20
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
19
115.7
117.0
20
1-821-19-25
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
19
115.7
117.0
25
1-821-19-30
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
19
115.7
117.0
30
1-821-19-35
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
19
115.7
117.0
35
1-821-21-25
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
21
127.8
129.0
25
1-821-21-30
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
21
127.8
129.0
30
1-821-21-35
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
21
127.8
129.0
35
1-821-21-40
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
21
127.8
129.0
40
1-821-23-25
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
23
139.9
140.7
25
1-821-23-30
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
23
139.9
140.7
30
1-821-23-35
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
23
139.9
140.7
35
1-821-23-40
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
23
139.9
140.7
40
1-821-25-25
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
25
152.0
153.0
25
1-821-25-30
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
25
152.0
153.0
30
1-821-25-35
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
25
152.0
153.0
35
1-821-25-40
Machined Processed
821 Series
Polyamide PA6, Machined, high precision, matching well.
the sprocket not only suitable for 821 series, but also suitable for 802 series stainless steel chains.
Bore tolerance : d +0.08/+0.02, can be processed into split sprocket
25
152.0
153.0
40
Sıkıştırılmış görünümü göster (16 yapılandırılabilir ürünler)
Shorttext821 Series
Son değişiklik02.01.2024 04:22:32
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type Code1-821-21-40
Compare multiple parts
Add at least 2 products with