2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-83/103-C-11-30

Expand Table
1/5
Code
CODE
Processing method
PM
Series
SERIES
Material
MATERIAL
Apply to
AT
Teeth No.
TN
PD
PD [mm]
OD
OD [mm]
Bore
BORE [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
1-83/103-C-9-20
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
9
109.35
115.3
20
1-83/103-C-9-25
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
9
109.35
115.3
25
1-83/103-C-9-30
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
9
109.35
115.3
30
1-83/103-C-9-35
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
9
109.35
115.3
35
1-83/103-C-10-25
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
10
121.03
127.0
25
1-83/103-C-10-30
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
10
121.03
127.0
30
1-83/103-C-10-35
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
10
121.03
127.0
35
1-83/103-C-10-40
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
10
121.03
127.0
40
1-83/103-C-11-25
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
11
132.75
138.7
25
1-83/103-C-11-30
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
11
132.75
138.7
30
1-83/103-C-11-35
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
11
132.75
138.7
35
1-83/103-C-11-40
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
11
132.75
138.7
40
1-83/103-C-12-25
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
12
144.50
150.5
25
1-83/103-C-12-30
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
12
144.50
150.5
30
1-83/103-C-12-35
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
12
144.50
150.5
35
1-83/103-C-12-40
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
12
144.50
150.5
40
1-83/103-C-13-25
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
13
156.28
162.3
25
1-83/103-C-13-30
Machined Processed
83/103 Toothed chain sprockets
Polyamide PA6, Machined, high precision, matching well.
Suitable for 83/103 Sideflex Safety Finger Chains, strong and durable,Bore tolerance : d +0.08/+0.02
13
156.28
162.3
30
Sıkıştırılmış görünümü göster (20 yapılandırılabilir ürünler)
Shorttext83/103 Series
Son değişiklik02.01.2024 04:22:33
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with