2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-880-11-25

Expand Table
1/5
Code
CODE
Processing methods
PM
Series
SERIES
Material
MATERIAL
Apply to
AT
constructure
JG
Teeth No.
TN
PD
PD [mm]
OD
OD [mm]
Bore
BORE [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1-880-10-20
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
10
123.3
122.4
20
1-880-10-25
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
10
123.3
122.4
25
1-880-10-30
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
10
123.3
122.4
30
1-880-10-35
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
10
123.3
122.4
35
1-880-10-40
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
10
123.3
122.4
40
1-880-11-20
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
11
135.2
134.9
20
1-880-11-25
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
11
135.2
134.9
25
1-880-11-30
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
11
135.2
134.9
30
1-880-11-35
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
11
135.2
134.9
35
1-880-11-40
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
11
135.2
134.9
40
1-880-12-20
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
12
147.2
147.3
20
1-880-12-25
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
12
147.2
147.3
25
1-880-12-30
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
12
147.2
147.3
30
1-880-12-35
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
12
147.2
147.3
35
1-880-12-40
Machined Processed
880 Series
Polyamide PA6, Machined, high precision, matching well.
Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02
can be processed into split type
12
147.2
147.3
40
Sıkıştırılmış görünümü göster (15 yapılandırılabilir ürünler)
Shorttext880 Series
Son değişiklik02.01.2024 04:22:33
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type Code1-880-11-25
Compare multiple parts
Add at least 2 products with