2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NB.

Expand Table
1/5
Model
MODEL
Purpose/Type of bearing
POB
Tube.I.D
TUBE [mm]
Stroke
STROKE [mm]
Position of stroke
POS [mm]
Mounting type
MT
Sensor switch
SWITCH
Wire length
WL
Number of sensor switch
NSW
A [mm]
B [mm]
C [mm]
D1 [mm]
D2 [mm]
E [mm]
EE
1
2
3
4
5
6
7
8
MCGI
12:Lift/Slide bearing
20
5
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
17
12.0
11.0
11
M4x0.7
35.5
M5x0.8
MCGI
12:Lift/Slide bearing
25
5
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
22
15.6
11.0
14
M5x0.8
39.5
M5x0.8
MCGI
12:Lift/Slide bearing
32
5
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
28
19.8
14.0
17
M5x0.8
47.0
G1/8
MCGI
12:Lift/Slide bearing
40
5
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
33
23.3
14.0
17
M5x0.8
54.5
G1/8
MCGI
12:Lift/Slide bearing
50
10
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
42
29.7
14.0
22
M6x1.0
65.5
G1/8
MCGI
12:Lift/Slide bearing
63
10
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
50
35.4
14.5
22
M6x1.0
75.5
G1/8
MCGI
12:Lift/Slide bearing
80
10
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
65
46.0
15.5
24
M8x1.25
95.5
G1/8
MCGI
12:Lift/Slide bearing
100
10
0
Blank: Without sensor switch
Blank: Without sensor switch
Blank: Without sensor switch
80
56.6
18.5
24
M10x1.5
113.5
G1/8
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
ShorttextTwin-Guide Cylinder
Son değişiklik03.12.2025 07:10:07
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type CodeMCGI-12-40-5
Compare multiple parts
Add at least 2 products with