Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
cubis
Access Covers
Recessed Cover and Frame
cubis
Access Covers
Recessed Cover and Frame
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FCRSMP-02500250-86-D
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product Type
PT
Product Code
PC
LOD Destination
LODDEST
LOD Level
LODLEVEL
Clear Opening
SIZE [mm]
Clear Opening Length (A)
C [mm]
Clear Opening Width (B)
D [mm]
Click for more support & additional sizes
HELP
External Length (C)
A [mm]
External Width (D)
B [mm]
Cover Length (F)
F [mm]
Cover Width (G)
G [mm]
Cover Depth (H)
H [mm]
Frame Depth (E)
E [mm]
Product Application (please specify)
SECTOR
1
Recessed Cover and Frame
FCRSMP-02500250-86-D
Architecture
400
250 x 250
250
250
Click Here
410
410
308
308
74
86
Defence & Security
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
cubis
- Recessed Cover and Frame
Son değişiklik
01.04.2026 08:32:20
Parça
Anahtar Kelimeler
Access Covers
Cover
Frame
Recessed
Sınıflandırmalar
By BIM categories
BIM_CONCREATE_SLEEPERS Concreate sleepers
CNS
CNSERPBASE Object Properties
Type Code
FCRSMP-02500250-86-D
CNSPHYPROP Physical Properties
COBie
COBIE_TYPE Type
Name
Recessed Frame and Cover
Description
Recessed Frame & Cover
AssetType
Fixed
Manufacturer
Cubis Systems
ModelNumber
FCRSMP
WarrantyDurationParts
3 months
ReplacementCost
Unit Cost
ExpectedLife
25+ years
DurationUnit
25+years
WarrantyDescription
Refer to T&C's
NominalLength
410 mm
NominalWidth
410 mm
NominalHeight
86 mm
ModelReference
Recessed Frame & Cover
Shape
Square/Rectangular Frame housing Covers
Size
250 x 250 mm
Color
Grey
Finish
Galvanised Steel Frame & Cover
Material
Mild Steel
AccessibilityPerformance
Removeable Covers/Beams
COBIE_COMPONENT Component
OmniClass 2006
23-40_05_17_11 23-40 05 17 11 Ground Covers
OmniClass
23-11 27 11 27 23-11 27 11 27 - Landscaping Ground Covers
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
RVT_SPF_CADENAS CADENAS Revit shared parameter file
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)