Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Ball Bushing
Linear Ball Bushing
SCWN block - Closed type (with 1pc of SB)
Chiaravalli
WON
Ball Bushing
Linear Ball Bushing
SCWN block - Closed type (with 1pc of SB)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCWN 20UU
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Seal
SE
Diameter of shaft d
SD [mm]
Dimension h
SH [mm]
Dimension
E [mm]
Dimension W
W [mm]
Dimension L
L [mm]
Dimension F
F [mm]
Dimension G
G [mm]
Dimension T
T [mm]
Dimension
B [mm]
Dimenion C
C [mm]
Dimension K
K [mm]
Dimension sl
SL [mm]
Dimension S2
S2 [mm]
No. of ball rows
NBR
1
2
3
4
5
6
7
8
9
10
SCWN 10UU
Both seal
10
13
20
40
68
26.0
22
8
28.0
46
6.00
12
4.3
4
SCWN 12UU
Both seal
12
15
21
42
70
29.0
25
8
30.5
50
5.75
12
4.3
4
SCWN 13UU
Both seal
13
15
22
44
75
30.0
26
8
33.0
50
5.50
12
4.3
4
SCWN 16UU
Both seal
16
19
25
50
85
38.5
35
9
36.0
60
7.00
12
4.3
5
SCWN 20UU
Both seal
20
21
27
54
96
41.0
36
11
40.0
70
7.00
12
5.2
5
SCWN 25UU
Both seal
25
26
38
76
130
51.5
41
12
54.0
100
11.00
18
7.0
6
SCWN 30UU
Both seal
30
30
39
78
140
59.5
49
15
58.0
110
10.00
18
7.0
6
SCWN 35UU
Both seal
35
34
45
90
155
68.0
54
18
70.0
120
10.00
18
7.0
6
SCWN 40UU
Both seal
40
40
51
102
175
78.0
62
20
80.0
140
11.00
25
8.7
6
SCWN 50UU
Both seal
50
52
61
122
215
102.0
80
24
100.0
160
11.00
25
8.7
6
Sıkıştırılmış görünümü göster (10 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Chiaravalli
- SCWN block
Shorttext
Closed type (with 1pc of SB)
Son değişiklik
28.05.2026 10:49:16
Parça
Anahtar Kelimeler
Ball Bushing
Bushing
Closed type
Linear ball
block
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
SCWN 20UU
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)