2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

93200209

Expand Table
1/5
Part number
CODE
UCF
UCF
Ø Shaft hole
D [mm]
l
L [mm]
r
R [mm]
v
V [mm]
e
E [mm]
f
FM [mm]
F
F [mm]
m
M [mm]
A
A [mm]
w
W [mm]
Bearing No.
BEARING
MB
MB [mm]
Housing No.
HOUSING
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
93200202
202
15
86
64
15
11
25.5
12
33.3
31.0
12.7
UC 202
10
P202
0.62
CAST IRON
93200203
203
17
86
64
15
11
25.5
12
33.3
31.0
12.7
UC 203
10
P203
0.61
CAST IRON
93200204
204
20
86
64
15
11
25.5
12
33.3
31.0
12.7
UC 204
10
P204
0.61
CAST IRON
93200205
205
25
95
70
16
13
27.0
12
35.7
34.0
14.3
UC 205
10
P205
0.80
CAST IRON
93200206
206
30
108
83
18
13
31.0
12
40.2
38.1
15.9
UC 206
10
P206
1.00
CAST IRON
93200207
207
35
117
92
19
15
34.0
14
44.4
42.9
17.5
UC 207
12
P207
1.40
CAST IRON
93200208
208
40
130
102
21
15
36.0
16
51.2
49.2
19.0
UC 208
14
P208
1.80
CAST IRON
93200209
209
45
137
105
22
16
38.0
16
52.2
49.2
19.0
UC 209
14
P209
2.20
CAST IRON
93200210
210
50
143
111
22
16
40.0
16
54.6
51.6
19.0
UC 210
14
P210
2.40
CAST IRON
93200211
211
55
162
130
25
18
43.0
19
58.4
55.6
22.2
UC 211
16
P211
3.50
CAST IRON
93200212
212
60
175
143
29
18
48.0
19
68.7
65.1
25.4
UC 212
16
P212
4.20
CAST IRON
93200213
213
65
187
149
30
22
50.0
19
69.7
65.1
25.4
UC 213
16
P213
5.30
CAST IRON
93200214
214
70
193
152
31
22
54.0
19
75.4
74.6
30.2
UC 214
16
P214
5.90
CAST IRON
93200215
215
75
200
159
34
22
56.0
19
78.5
77.8
33.3
UC 215
16
P215
6.30
CAST IRON
93200216
216
80
208
165
34
22
58.0
23
83.3
82.6
33.3
UC 216
20
P216
7.80
CAST IRON
93200217
217
85
220
175
36
24
63.0
23
87.6
85.7
34.1
UC 217
20
P217
9.30
CAST IRON
Sıkıştırılmış görünümü göster (17 ürün)
ShorttextCast iron pillow blocks
Son değişiklik05.12.2024 16:44:38
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type Code93200209
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with