Text
Ball bearing
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
Kataloglar: 285
191 085
TOHATSU
(42 308)
Blickle
(21 365)
SKF
(10 003)
NTN Corporation
(7238)
NSK Rolling Bearing
(7011)
norelem
(6453)
Mondial
(5034)
Dodge
(4854)
Bulunamadı mı? Katalog talep edin
Anahtar Kelimeler: 590
6306
Zenginleştirmeler
478
İşlevler
54 354
Tedarikçi ülkeler / bölgeler
517
Birimler
189 734
Dosya türleri
190 965
Kategoriler
73 758
Sınıflandırmalar
74 151
Standartlar
3385
Sertifikalar
60 865
Filtre
Ball bearing
Ball bearings are rolling or plain bearings in which balls are mounted as rolling elements between two rings. They are used to support and maintain the position of rotational and linear movements.
Keywords
Ball bearing
Arama sonuçlarını optimize etmek için ipuçları
Ball Bearing Bush for Stripper Plate
11
Ball Bearing End Covers for Pillow Blocks & Tapped Base Units Inch Bore
Ball Bearing En...
10
Ball Bearing End Covers for Mounted Units other than Pillow Blocks & Tapped Base U...
10
Ball Bearing End Covers for Pillow Blocks & Tapped Base Units Metric Bore
Ball Bearing En...
10
Ball Bearing End Covers for Mounted Units other than Pillow Blocks & Tapped Base U...
10
Ball Bearing End Covers for Mounted Units 214 Series & Larger Metric Bore
4
Ball Bearing End Covers for Mounted Units 214 Series & Larger Inch Bore
Ball Bearing En...
4
Ball bearing runner KA 3432, 12.7 mm installed width
Ball bearing runner KA 3432...
10
Ball bearing runner KA 270, right
Ball bearing runner KA 270, right
2
Ball bearing slide KA 270
Ball bearing slide KA 270
13
Ball bearing slide KA 270
Ball bearing slide KA 270
2
Ball bearing runner KA 270
Ball bearing runner KA 270
3
Ball bearing runner KA 270
Ball bearing runner KA 270
1
Ball bearing runner KA 270
Ball bearing runner KA 270
1
DC13
Ball bearing cage
51
PA
Ball bearing cage
107
FKL
Ball bearing cage
59
FKL
Ball bearing cage
59
KKW
Ball bearing cage
3
2198.33.
Bilyalı Kalıp Taşıyıcı Şapkalı
4
2198.42.
Bilyalı Rulman Rayı
24
2198.32.
Bilyalı Kalıp Taşıyıcı
4
CA-GD-85A-JQ
Ball bearing transition plate - 85A type - enhanced version
1
CA-GD-85B-JQ
Ball bearing transition plate - 85B type - enhanced version
1
1251.1 ISO
Ball bearing guide bushes with shoulder
13
1250 ISO
Ball bearing guide bushes
90
1251.2 ISO
Ball bearing guide bushes with shoulder
8
1251.3 ISO
Ball bearing guide bushes with shoulder
13
1251.4 ISO
Ball bearing guide bushes with shoulder
13
1251.5 ISO
Ball bearing guide bushes with shoulder
8
2198.33.
Bilyalı Kalıp Taşıyıcı Şapkalı
4
2198.42.
Bilyalı Rulman Rayı
24
2198.32.
Bilyalı Kalıp Taşıyıcı
4
HDAM,HDAMN
Ball Bearing Units -Asymmetric Flange Type-
10
HDHT
BALL BEARING UNITS - DIAMOND SHAPED HEAT- RESISTANT TYP...
11
PDK,PDKN
Ball Bearing Units-Cast Iron Pillow Type(Tapered hole type)-
6
PDRH,PDRHN
Ball Bearing Units -High-Centered Pillow Type-
10
PDRHT
Ball Bearing Units - Pillow Casting Housing Type -
10
PDRIP,PDRIPN
Ball Bearing Units -Pillow Shaped Thick Type-
6
PDRM
Ball Bearing Units - Pillow Casting Housing Type -
6
PDRUP,PDRUPN
Ball Bearing Units -Pillow Shaped Narrow Type-
10
PDRX
Ball Bearing Units-Cast Iron Pillow Type(Heavey Load Type)-
6
R0260
Ball bearing guide bush without collar (ISO 9448-3/DIN 9831) - R2061....
72
R 130
Ball bearing guide bushes
3
Makaralar
Ball bearing rollers for COMPACT RAIL linear guide rail
18
BADR
Ball bearing assembly - table type
10
BADB
Ball bearing assembly - bottom mounted
10
BDAHCP
Ball bearing assembly - simple diamond flange type
6
BADF,BADH
Ball bearing parts - Diamond flange type / method blue type
20
1251.1-ISO
Kugelführungsbuchse mit Bund ISO 9448-7 bzw. DIN 9831
13