Text
Membrane
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
Kataloglar: 172
39 552
Buerkert
(9952)
Definox
(8082)
ARI-Armaturen
(5761)
Alfa Laval
(3319)
Wilo
(2232)
Festo
(1354)
KSB SE & Co. KGaA
(1061)
icotek
(565)
Bulunamadı mı? Katalog talep edin
Anahtar Kelimeler: 308
3431
Zenginleştirmeler
5472
İşlevler
9992
Tedarikçi ülkeler / bölgeler
224
Birimler
37 758
Dosya türleri
39 302
Kategoriler
11 877
Sınıflandırmalar
11 877
Standartlar
1347
Sertifikalar
86
Filtre
Membrane
The diaphragm is a thin, flat sheet of elastic material clamped between two solids. It serves as a separating and/or sealing element and can be made of different materials, e.g. metal, plastic or rubber.
Keywords
Membrane
Arama sonuçlarını optimize etmek için ipuçları
MXAM
membrane
3
P17#BESC
Membrane Dryer
2
SPM plus 138
Spannmembran
2
Diyafram
2
242.14
Diaphragm Valve
4
242.15
Diaphragm Valve
4
342.15
Diaphragm Valve
15
340
Diaphragm Valve
12
342.14
Diaphragm Valve
15
342.17
Diaphragm Valve
6
342.16
Diaphragm Valve
6
242.10
Diaphragm Valve
4
342.1
Diaphragm Valve
6
342.10
Diaphragm Valve
9
342.20
Diaphragm Valve
6
Fig. 5433
Membrane non-return valve
15
Cable outlet membrane
Accessories Aluminim duct system
1
343
T-Diaphragm Valve
58
240
T-Diaphragm Valve
56
72.343
T-Diaphragm Valve
15
16.343
T-Diaphragm Valve
12
LVP
Vinyl Chloride Air Operated Valve
2
Membrane dryer unit G3/8 20K
Futura series
6
Membrane dryer BG3
Multi-Fix series
3
Membrane dryer BG1
Multi-Fix series
7
88.342.1
Replacement Diaphragm
2
88.342
Replacement Diaphragm
12
LDM1
Membranlı hava kurutucu
12
W72M
Membrane dryer
4
W74M
Membrane dryer
4
6567
Membrane protection D8.8x4 for 6215_
2
MAE-MKPL-MEM
Membrane Couplings, Clamp Style MEM
15
IR
Lastverteilteller Stahl verzinkt
1
IF/IG
Membrane Plate Steel zinc plated
1
IRC/W
Lastverteilteller Stahl verzinkt
1
IDG-D
Membrane Air Dryer/Single Unit Type
3
IDG_A
Membrane Air Dryer/Single Unit
5
IDG_A_UNIT-X016
Membrane Air Dryer Unit Type: With Element Service Indicator
5
IDG_A_UNIT
Membrane Air Dryer Unit Type
5
IDG_A_UNIT-X032
Membrane Air Dryer Unit Type: With Differential Pressure Gauge
5
IDG
Membrane Air Dryer/Single Unit
8
IDG_UNIT
Membrane Air Dryer Unit Type
7
IDG_UNIT-X016
Membrane Air Dryer Unit Type: With Element Service Indicator
4
IDG_UNIT-X017
Membrane Air Dryer Unit Type: With Micro Mist Separator Regulator (Seri...
4
IDG_UNIT-X032
Membrane Air Dryer Unit Type: With Differential Pressure Gauge
4
IN778
Membrane Type Nitrogen Generator
2
IDG_A_UNIT-X017
Membrane Air Dryer Unit Type: With Micro Mist Separator Regu...
5
IDG_A
Membrane Air Dryer/Single Unit
5
IDG_A_UNIT-X016
Membrane Air Dryer Unit Type: With Element Service Indicator
5
IDG_A_UNIT
Membrane Air Dryer Unit Type
5