Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 18
28
单位
28
文件类型
28
Boteco
L
(L)
28
H
(H)
28
A
(A)
28
e
(E)
28
s
(S)
27
Weight
(PESO)
28
过滤
...
Boteco
LOCKINGS
Boteco
LOCKINGS
Boteco CAD产品目录
LOCKINGS
Here you will find the CAD models of Boteco
添加目录搜索
EN
目录过滤器
所有市场
J130
UNIVERSAL TUBULAR LOCK WITH KNOB
J140
UNIVERSAL TUBULAR LOCK WITH 6 MM. TRIANGULAR INSERT KEY
J142
UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
J144
UNIVERSAL TUBULAR LOCK WITH 7 MM. SQUARE INSERT KEY
J183
STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
J183 CIN
STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
J184
STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TO...
J184 CIN
STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TO...
J185
STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABL...
J185 CIN
STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABL...
J300
LOCKING BRACKET WITH THROUGH HOLE
关键字
STAINLESS STEEL
LOCKINGS
TUBE
ADJUSTABLE
STEEL
TOGGLE LATCH
CATCH PLATE
UNIVERSAL
分支机构:
意大利
Zanè 36100
BOTECO S.r.l.
Via Pettinà, 16
Zanè
+39 0445.316411
+39 0445.316400
info@boteco.it
www.boteco.it
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)