Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 5
15
浓缩物
15
单位
15
文件类型
15
KESSEL
Product name
(SA700ID04)
15
GTIN number
(SA810ID06)
15
max. delivery rate
(SA700ID34)
15
max. pumping height
(SA700ID37)
15
electrical nominal power
(P1) (SA700ID33)
15
Nominal operating voltage
(SA700ID08)
15
Total number of pumps/drives
(SA700ID30)
15
Net mass
(SA700ID32)
15
Protection class
(SA700ID49)
15
Motor protection
(SA700ID50)
15
Unterwasserpumpe
(SA200ID03)
15
Shaft position
(SA250ID03)
15
Design
(SA260ID03)
15
Priming characteristics
(SA350ID03)
15
Drive
(SA400ID03)
15
Type of speed adjustment
(SA450ID03)
15
E-motor start-up type
(SA460ID03)
15
Pump housing material information
(SA500ID03)
15
Connection nominal size, pressure
(outlet) side (SA700ID06)
15
Connection nominal size, suction
(inlet) side (SA700ID07)
12
electrical connection
(SA700ID09)
15
Star/delta startup circuit for three-phase connection or three phase current
(SA700ID10)
15
Nominal frequency
(SA700ID11)
15
Protection rating
(SA700ID12)
15
Thermal class
(SA700ID13)
15
maximale Fördermedientemperatur
(SA700ID15)
15
max. operating pressure
(SA700ID21)
15
max. shaft power
(P2) per pump/drive (SA700ID22)
15
Nominal speed
(SA700ID23)
15
max. speed n
(SA700ID24)
15
max. power consumption per pump/drive
(SA700ID26)
15
Inrush current
(SA700ID27)
15
Motor pump shaft
(SA700ID28)
15
Number of duty pumps/drives
(SA700ID31)
15
过滤
...
KESSEL
Hybrid lifting stations
KESSEL
Hybrid lifting stations
KESSEL CAD产品目录
Hybrid lifting stations
Here you will find the CAD models of KESSEL from the areas of
Ecolift
添加目录搜索
EN
目录过滤器
所有市场
Ecolift
关键字
backwater
lifting
stations
station
Hybrid
分支机构:
德国
Lenting 85101
KESSEL AG
Bahnhofstraße 31
Lenting
+49 8456 27-0
+49 8456 27-188
info@kessel.de
www.kessel.de
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)