二维搜索
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的文件格式: .PNG, .JPG, .JPEG, .WEBP
关键字: 13
126
单位
126
文件类型
126
SERTO
Mat.-Nr. (MATNR)
126
Type (TYPE)
126
Working pressure (PN) (BAR)
118
L (L)
126
e (EK)
126
Weight kg/100 (KG)
126
Material (WERKSTOFF)
102
Druck (PN) (BAR)
8
过滤
SERTO CAD产品目录

SERTO CAD产品目录

Quick-disconnect couplingsHere you will find the CAD models of SERTO from the areas of Quick coupling inox series 50, Quick coupling inox series 51, Quick coupling inox series 52 spillfree
目录过滤器
分支机构:
SERTO GmbH
Teil der SERTO Group
Falderbaumstraße 41
DEKassel
+49 (0)561 58 00 40
+49 (0)561 58 00 444
Compare multiple parts
Add at least 2 products with