Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Nøgleord: 985
61 407
Enrichments
2397
Functionalities
41 390
Enheder
61 258
File types
61 258
Kategorier
46 262
Klassifikationer
46 262
Standarder
15 438
Certificates
60 504
norelem
Material
(MATERIAL)
33 776
width
(B)
31 333
diameter
(D)
47 742
diameter
(D1)
39 667
diameter
(D2)
42 617
height
(H)
40 518
Length
(L)
44 512
Length
(L1)
20 056
Weight ca.
(GEW)
60 560
RoHS
(ROHS)
60 841
Customs tariff number
(ZTN)
61 188
EAN-Nr. norelem
(EAN)
61 169
End of life
(EOL)
52 696
Standard delivery time
(STDLZ)
59 761
Operating and maintenance instructions
(WARTUNG)
58 604
thread
(D1)
512
thread
(D)
215
weight ca. kg
(GEW)
137
Passbohrungen Rastersystem
(D)
76
Angle
(H)
4
Filter
norelem CAD-katalog
norelem positions Flexible standard component system
Her finder du CAD-modellerne af norelem fra områderne
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone, 02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports, 03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers, 04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp, 05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock, 06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles, 07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts, 08000 Drilling jigs Drill bushes, 09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Tilføj katalogsøgning
Preferred catalog language
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
norelem
norelem positions Flexible standard component system
norelem
norelem positions Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positio...
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam ...
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing ...
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accesso...
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grip...
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws ...
08000 Drilling jigs Drill bushes
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw ...
Nøgleord
system
Flexible
standard component
positions
systems
screws
Accessories
Indexing plungers
Datterselskaber:
Germany
Markgröningen 71706
norelem Normelemente GmbH & Co. KG
Hauptsitz
Volmarstraße 1
Markgröningen
+49 7145 206-0
+49 7145 206-66
info@norelem.de
http://www.norelem.de