Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Nøgleord: 14
161
Functionalities
114
Delivery countries/regions
161
Enheder
161
File types
161
Kategorier
150
Klassifikationer
150
WAGO
Cross section
(QUERSCHNITT1)
161
Cross section
(QUERSCHNITT2)
161
Strip length
(ABISOLIERLAENGE)
161
Measured voltage
(SPANNUNG)
161
Rated impulse voltage
(BEMESSSTOSSSPG)
161
Pollution degree
(VERSCHMUTZGRAD)
161
Current intensity
(STROM)
161
Pin Spacing
(RM)
161
No. of poles
(P)
161
Height
(HOEHE)
161
Width
(BREITE)
161
Depth
(TIEFE)
161
Number of connection points
(ANZAHLKLEMMSTEL)
161
Number of potentials
(ANZAHLPOTENTIAL)
161
Color
(FARBE)
11
Comment
(BEMERKUNGEN)
150
Weight
(GEWICHT)
133
Dimensions
(BOHRLOCHDURCHM)
150
eCl@ss 7.1
(ECLASS71)
161
eCl@ss 8.1
(ECLASS81)
161
Filter
WAGO CAD-katalog
Series 739
Her finder du CAD-modellerne af WAGO
Tilføj katalogsøgning
Preferred catalog language
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 739
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 739
739-102 to 739-124
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 5 MM...
739-103/100-000 to 739-112/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
739-152 to 739-174
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 5.08 ...
739-153/100-000 to 739-162/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
739-202 to 739-212
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 7.5 M...
739-203/100-000 to 739-212/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
739-232 to 739-242
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 7.62 ...
739-233/100-000 to 739-242/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
739-302 to 739-317
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.5 M...
739-302/001-000 to 739-312/001-000
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN...
739-303/100-000 to 739-312/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
739-3202
PCB terminal block, 2.5 mm², Pin spacing 10 mm, CAGE CLAMP®
739-332 to 739-342
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.81 ...
739-332/001-000 to 739-342/001-000
PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN...
739-333/100-000 to 739-342/100-000
PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE P...
Nøgleord
Series
terminal blocks
CAGE
Pin
spacing
POLE
PCB terminal blocks
SOLDER PIN
Datterselskaber:
Denmark
Værløse 3500
WAGO Denmark A/S
Company
Lejrvej 17
Værløse
+45 44 357 777
info.dk@wago.com
www.wago.com