2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
Nøgleord: 102
4790
Functionalities
2519
Delivery countries/regions
4790
Enheder
4790
File types
4790
Kategorier
3671
Klassifikationer
3671
WAGO
Strip length (ABISOLIERLAENGE)
4626
Measured voltage (SPANNUNG)
4627
Pollution degree (VERSCHMUTZGRAD)
4338
Current intensity (STROM)
4627
Pin Spacing (RM)
4690
No. of poles (P)
4693
Height (HOEHE)
4741
Width (BREITE)
4744
Depth (TIEFE)
4741
Number of connection points (ANZAHLKLEMMSTEL)
4616
Number of potentials (ANZAHLPOTENTIAL)
4616
Color (FARBE)
1262
Dimensions (BOHRLOCHDURCHM)
4565
eCl@ss 7.1 (ECLASS71)
4548
eCl@ss 8.1 (ECLASS81)
4428
Filter
WAGO CAD-katalog

WAGO CAD-katalog

PG 04 - PCB terminal blocks and feedtrough terminal blocksHer finder du CAD-modellerne af WAGO fra områderne Series 2086, Series 218, Series 226, Series 227, Series 233, Series 234, Series 235, Series 236, Series 237, Series 250, Series 251, Series 252, Series 253, Series 254, Series 255, Series 256, Series 257, Series 2601, Series 2602, Series 2604, Series 2606, Series 2616, Series 2624, Series 2626, Series 2636, Series 2706, Series 2716, Series 735, Series 736, Series 737, Series 738, Series 739, Series 740, Series 741, Series 742, Series 744, Series 745, Series 746, Series 804, Series 805, Series 806, Series 816, Series 826
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder