Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Nøgleord: 18
14
Delivery countries/regions
14
Enheder
14
File types
14
Kategorier
14
Klassifikationer
14
WAGO
Cross section
(QUERSCHNITT1)
10
Cross section
(QUERSCHNITT2)
10
Strip length
(ABISOLIERLAENGE)
10
Measured voltage
(SPANNUNG)
10
Rated impulse voltage
(BEMESSSTOSSSPG)
10
Pollution degree
(VERSCHMUTZGRAD)
10
Height
(HOEHE)
14
Current intensity
(STROM)
10
Width
(BREITE)
14
No. of poles
(P)
10
Depth
(TIEFE)
14
Color
(FARBE)
14
Weight
(GEWICHT)
14
eCl@ss 7.1
(ECLASS71)
14
Filter
WAGO CAD-katalog
Series 226
Her finder du CAD-modellerne af WAGO
Tilføj katalogsøgning
Preferred catalog language
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 226
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 226
226-101
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-102
Feedthrough terminal block, Conductor/wire-wrap connection, Plate thickness...
226-103
Feedthrough terminal block, Conductor/contact pin, Plate thickness: 2.5 ...
226-104
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-107
Ground conductor feedthrough terminal block, Conductor/sold...
226-108
Ground conductor feedthrough terminal block, Conductor/sold...
226-109
Spacer, for plate thickness 1.5 mm, 6 mm wide
226-110
End plate for 630 V, cut-out dimensions l 1 1.5 mm / 0.059 in thick
226-111
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-112
Feedthrough terminal block, Conductor/wire-wrap connection, Plate thickness...
226-113
Feedthrough terminal block, Conductor/contact pin, Plate thickness: 2.5 ...
226-114
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-119
Spacer, for plate thickness 2.5 mm, 6 mm wide
226-120
End plate, for 400 V, cut-out dimensions L1, 1.5 mm thick
Nøgleord
Series
terminal blocks
CAGE
terminal block
Pin
spacing
PCB terminal blocks
end plate
Datterselskaber:
Denmark
Værløse 3500
WAGO Denmark A/S
Company
Lejrvej 17
Værløse
+45 44 357 777
info.dk@wago.com
www.wago.com