2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

226-101

Expand Table
Alle leverandørlande/regioner
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
1
226-101
Info DE
Info EN
0.08 - 4
28 - 12
9 - 10
320
4
2
6 / 20
1
36.50
6.00
26.00
grau
3.429
27-14-11-34
Vis komprimeret visning (1 produkt)
Order number226-101
ShorttextFeedthrough terminal block, Conductor/solder/crimp quick disconnect terminal, Plate thickness: 1.5 mm, 4 mm², Pin spacing 6 mm, 1-pole, CAGE CLAMP®
Sidste ændring20.11.2025 14:56:36
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-34 Panel feed-through terminal block

ETIM 10.0

EC001283 Panel feed-through terminal block