Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 226
226-110 - End plate for 630 V, cut-out dimensions l 1 1.5 mm / 0.059 in thick
WAGO
...
Series 226
226-110 - End plate for 630 V, cut-out dimensions l 1 1.5 mm / 0.059 in thick
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
226-110
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
1
226-110
Info DE
Info EN
24.50
1.50
26.00
grau
0.940
27-14-11-33
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
WAGO
- 226-110
Order number
226-110
Shorttext
End plate for 630 V, cut-out dimensions l 1 1.5 mm / 0.059 in thick
Sidste ændring
30.05.2025 14:05:14
Enhed
Nøgleord
PCB terminal blocks
Series
THICK
dimensions
end plate
terminal blocks
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-03-01 End and partition plate for terminal block
ECLASS 12.0
27-14-11-33 End and partition plate for terminal block
ETIM 10.0
EC000886 Endplate and partition plate for terminal block