Filter
3D Suche
2D Suche
Farbe
Kataloge
Vergleich
DE
2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Skizzensuche
Erstellen Sie eine einfache Skizze um damit ähnliche Bauteile zu finden
Skizze erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegen
oder
Dateiauswahl
Klick & Einfügen
Unterstützte Dateiformate:
.PNG, .JPG, .JPEG, .WEBP
Schlagworte: 50
552
Einheiten
552
Dateitypen
552
AIRBEST
Specifications
(DS)
479
Material specification
(MS)
461
H
(H)
295
Filter
AIRBEST CAD Katalog
Suction cup
Hier finden Sie die CAD-Modelle von AIRBEST aus den Bereichen
SH Heavy-load flat suction cup, SHB Heavy-load bellows suction cup, SAO Oval flat suction cup, SZ Standard suction cup, SB Suction cup, SP3 Standard suction cup, SPA Thin Lip Flat Suction CUP, SPC Bellows Suction Cup, SPF Flat Suction Cup, SPJ Bellows Suction Cup, SP2F Thin Lip Flat Suction CUP
Verzeichnissuche hinzufügen
Bevorzugte Katalogsprache
EN
Katalogfilter
Alle Lieferländer/-regionen
Alle Märkte
...
AIRBEST
Suction cup
AIRBEST
Suction cup
SH Heavy-load flat suction cup
SHB Heavy-load bellows suction cup
SAO Oval flat suction cup
SZ Standard suction cup
SB Suction cup
SP3 Standard suction cup
SPA Thin Lip Flat Suction CUP
SPC Bellows Suction Cup
SPF Flat Suction Cup
SPJ Bellows Suction Cup
SP2F Thin Lip Flat Suction CUP
SFF
Flat suction cup for sheet metal
SFM
Flat suction cup for oily sheet metal
STC
1.5 bellows suction cup for sheet metal
STP
Ultrathin flower-shaped suction cup
SBLP
Bellows suction cup special for soft package
SNP
Foam rubber pad
SOP
Foam rubber pad
SAN
Nozzle type suction cup
SBA
1.5 bellows suction cup
SBB
1.5 bellows suction cup
SBF
Bellows suction cup
SBL
4.5 bellows suction cup
SBOF
2.5 bellows oval suction cup
SBP
PU Bellows suction cup
SDL
Annular suction cup
SDM
Flat suction cup for sheet metal
SFG
Suction cup for glass industry
SFP
PU Flat suction cup
SFT
Flat suction cup for plastic film and paper
SGP
PU Bellows suction cup
SOB
Oval bellows suction cup for sheet metal
SOF
Oval flat suction cup for sheet metal
SOG
Concave oval suction cup
SU
Universal flat suction cup
SUF
Small flat suction cup
SXP
PU Bellows suction cup
SF
Universal flat suction cup
SOFA
Oval Flat SUction Cup
SHT
High Temperature Resistant Suction Cup
SBS
Suction cup special for spherical objects
SFU
Big fiat suction cup
SPU
Suction cup
SFK
Vacuum chuck for rough surface workpiece
SFD
Special flat sucker for woodworking industry
SOM
Elliptical flat suckers for long work pieces
SBT
Corrugated suction cup - special for thin materials
SFGT
Large flat suction cup
SPD
Thin lip flat suction cup
SPH
Anti-static traceless suction cup
SFA
Ultra-thin Lip Suction cup for plastic bags
Schlagworte
suction cup
Vacuum
flat
bellows
level
Standard
level compensator
Fitting
Niederlassungen:
China
湖州市
阿尔贝斯(长兴)科技有限公司
浙江省湖州市长兴县太湖街道长兴大道809号
湖州市
+86-572-6081777
+86-572-6532123
onlin@air-best.com
www.air-best.com