2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CA33FN-623ZZ-L20

Tabelle aufklappen
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
Bearing material
BML
Material of fixing seat
MFS
Retaining ring material
RRM
surface treatment
ST
Bearing model
BM
seal ring
SR
L
L [mm]
d
DD [mm]
DH7
DH7 [mm]
DH7T
DH7T
B
B [mm]
V1
V1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
CA33YF-623ZZ-L20
CA33YF
Round flange type-L size selection type
SUJ2
S45C
Spring steel
Blackening
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33YN-623ZZ-L20
CA33YN
Round flange type-L size selection type
SUJ2
S45C
SUS304
plate with nickel
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33YW-623ZZ-L20
CA33YW
Round flange type-L size selection type
SUJ2
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33YA-623ZZ-L20
CA33YA
Round flange type-L size selection type
SUS440C
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33YU-623ZZ-L20
CA33YU
Round flange type-L size selection type
SUS440C
SUS304
SUS304
-
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33FF-623ZZ-L20
CA33FF
Square flange type-L size selection type
SUJ2
S45C
Spring steel
Blackening
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33FN-623ZZ-L20
CA33FN
Square flange type-L size selection type
SUJ2
S45C
SUS304
plate with nickel
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33FW-623ZZ-L20
CA33FW
Square flange type-L size selection type
SUJ2
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33FA-623ZZ-L20
CA33FA
Square flange type-L size selection type
SUS440C
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33FU-623ZZ-L20
CA33FU
Square flange type-L size selection type
SUS440C
SUS304
SUS304
-
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33QF-623ZZ-L20
CA33QF
Opposite flange type-L size selection type
SUJ2
S45C
Spring steel
Blackening
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33QN-623ZZ-L20
CA33QN
Opposite flange type-L size selection type
SUJ2
S45C
SUS304
plate with nickel
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33QW-623ZZ-L20
CA33QW
Opposite flange type-L size selection type
SUJ2
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33QA-623ZZ-L20
CA33QA
Opposite flange type-L size selection type
SUS440C
A2017
SUS304
Natural color anode
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
CA33QU-623ZZ-L20
CA33QU
Opposite flange type-L size selection type
SUS440C
SUS304
SUS304
-
623
ZZ(Double cover type)
20
3
10
+0.015/0
4
2.65
Komprimierte Darstellung anzeigen (15 konfigurierbare Produkte)
KurztextDouble bearing flange type - with retaining ring
Letzte Änderung19.03.2025 09:16:16
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften