2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JEM-14

Tabelle aufklappen
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Outside Diameter ØR
R [mm]
Bearing Width
W [mm]
Overall Length
L [mm]
Diameter
D [mm]
Height
H [mm]
Screw Thread Size
ST
Bearing
BEAR
1
2
3
4
5
6
7
8
9
10
JEM-10
Cam Follower
Master Inch/Metric Catalog
7.00
3.0
12.0
5
3
M3.0 X 0.5
Berg Quality Class Shielded Ball Bearing
JEM-11
Cam Follower
Master Inch/Metric Catalog
9.00
4.0
11.0
6
3
M3.0 X 0.5
Berg Quality Class Shielded Ball Bearing
JEM-12
Cam Follower
Master Inch/Metric Catalog
11.00
5.0
13.0
8
4
M4.0 X 0.7
Berg Quality Class Shielded Ball Bearing
JEM-13
Cam Follower
Master Inch/Metric Catalog
13.00
4.0
14.0
8
4
M4.0 X 0.7
Berg Quality Class Shielded Ball Bearing
JEM-14
Cam Follower
Master Inch/Metric Catalog
16.00
5.0
13.0
8
4
M4.0 X 0.7
Berg Quality Class Shielded Ball Bearing
JEM-15
Cam Follower
Master Inch/Metric Catalog
19.00
6.0
17.0
10
5
M5.0 X 0.8
Berg Quality Class Shielded Ball Bearing
JEM-B-11
Cam Follower
Master Inch/Metric Catalog
8.00
4.0
11.0
6
3
M3.0 X 0.5
"Oil-Less" Bronze Bearing
JEM-B-12
Cam Follower
Master Inch/Metric Catalog
10.00
5.0
14.0
8
4
M4.0 X 0.7
"Oil-Less" Bronze Bearing
JEM-B-13
Cam Follower
Master Inch/Metric Catalog
13.00
5.0
14.0
8
4
M4.0 X 0.7
"Oil-Less" Bronze Bearing
JEM-B-14
Cam Follower
Master Inch/Metric Catalog
16.00
5.0
16.0
10
5
M5.0 X 0.8
"Oil-Less" Bronze Bearing
Komprimierte Darstellung anzeigen (10 Produkte)
KurztextCam Follower - Ball Bearing or Oil-Less Bronze Bearing
Letzte Änderung17.11.2025 06:13:36
Einheit