2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

15" W x 30" D

Tabelle aufklappen
EN
Vorschaubild
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
host
HOST
manufacturer
MANUFACTURER
massunit
MASSUNIT
model
MODEL
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
Round Column
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Leg; Round Column
-1
0
Gunlocke
1
GS2RNDCOLUMN
Vertical Leg
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Leg; Vertical
-1
0
Gunlocke
1
GS2VLEG-A
24" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Panel Leg; Steel Hoop; 24"D
-1
0
Gunlocke
1
GS2DHL24-H
36" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Layers with Laptop Drawer; Right; 36" D
-1
0
Gunlocke
1
GS2MLB36SR-W
30" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Layers with Laptop Drawer; Right; 30" D
-1
0
Gunlocke
1
GS2MLB30SR-W
63" W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Runoff; Modesty Panel; For 9" Pedestals; 63"W; Wood
-1
0
Gunlocke
1
GS2DMPH63-W
33" W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Return; Wall Access Panel; 33" W; Wood
-1
0
Gunlocke
1
GS2RMA33-W
27" W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Return; Wall Access Panel; 27" W; Wood
-1
0
Gunlocke
1
GS2RMA27-W
69" W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Runoff; Modesty Panel; For 9" Pedestals; 69"W; Wood
-1
0
Gunlocke
1
GS2DMPH69-W
21" W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Return; Wall Access Panel; 21" W; Wood
-1
0
Gunlocke
1
GS2RMA21-W
15" W x 30" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals with Back Panel; Right; 15"W x 30"D; Wood
-1
0
Gunlocke
1
GS2DPD3015R-XNW
9" W x 30" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals with Back Panel; Right; 9"W x 30"D; Wood
-1
0
Gunlocke
1
GS2DPD309R-XNW
9" W x 36" D
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals with Back Panel; Right; 9"W x 36"D; Wood
-1
0
Gunlocke
1
GS2DPD369R-XNW
30"D x 15"W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals; 30"D x 15"W; File File; Wood
-1
0
Gunlocke
1
GS2DPD3015-2SW
36" D x 9"W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals; 36"D x 9"W; Box Box Box File; Wood
-1
0
Gunlocke
1
GS2DPD369-3SW
30"D x 9"W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals; 30"D x 9"W; File File; Wood
-1
0
Gunlocke
1
GS2DPD309-2SW
36"D x 15"W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals; 36"D x 15"W; File File; Wood
-1
0
Gunlocke
1
GS2DPD3615-2SW
36"D x 9"W
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; Desk Pedestals; 36"D x 9"W; File File; Wood
-1
0
Gunlocke
1
GS2DPD369-2SW
24" D - Left
1
0
0
0
SileaEH, MedleyEH, TrioEH; Modular; L Supports; Standard Height; 24"D; Left; Wood
-1
0
Gunlocke
1
GS2MLS24L-W
Komprimierte Darstellung anzeigen (131 Produkte)
Bestellnummer15" W x 30" D
Letzte Änderung16.02.2021 14:36:53
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften
Bestellnummer15" W x 30" D