2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hierher ziehen und ablegen, durchsuchen oder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CDM11-D100-P

Tabelle aufklappen
1/5
Code
CODE
Bracket type
TYPE
Bracket material
MAT
Bracket surface treatment
SUR
Bracket brake type
SCXS
Bearing
HZB
Bearing wheel
LB
D
D [mm]
Wheel material
LC
H
H [mm]
F
F [mm]
R
R [mm]
M
M [mm]
L
L [mm]
Allowable load
RXZK [kg]
reference weight
WEI [kg]
URL
LINK
1|CDM01-D75-P
2|CDM01-D100-P
3|CDM01-D125-P
4|CDM01-D150-P
5|CDM11-D100-P
6|CDM11-D125-P
7|CDM11-D150-P
8|CDM21-D75-P
9|CDM21-D100-P
10|CDM21-D125-P
11|CDM21-D150-P
CDM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
Have
Double ball
75
P (polypropylene) gray
111
38
75
16
35
170
0.95
Website connection
CDM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
Have
Double ball
100
P (polypropylene) gray
136
38
87
16
35
210
1.15
Website connection
CDM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
Have
Double ball
125
P (polypropylene) gray
164
38
104
20
40
280
1.21
Website connection
CDM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
Have
Double ball
150
P (polypropylene) gray
191
38
116
20
40
310
1.75
Website connection
CDM11
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware side brake
Have
Double ball
100
P (polypropylene) gray
136
38
92
16
35
210
1.15
Website connection
CDM11
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware side brake
Have
Double ball
125
P (polypropylene) gray
164
38
114
20
40
280
1.21
Website connection
CDM11
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware side brake
Have
Double ball
150
P (polypropylene) gray
191
38
116
20
40
310
1.75
Website connection
CDM21
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware double brake
Have
Double ball
75
P (polypropylene) gray
111
38
107
16
35
170
0.95
Website connection
CDM21
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware double brake
Have
Double ball
100
P (polypropylene) gray
136
38
112
16
35
210
1.15
Website connection
CDM21
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware double brake
Have
Double ball
125
P (polypropylene) gray
164
38
133
20
40
280
1.21
Website connection
CDM21
Screw rod type
Q235A
Electrophoresis (black paint)
Hardware double brake
Have
Double ball
150
P (polypropylene) gray
191
38
136
20
40
310
1.75
Website connection
Komprimierte Darstellung anzeigen (11 konfigurierbare Produkte)
KurztextAmerican series medium-sized casters, allowable load of 150-330kg, screw movable type
Letzte Änderung29.05.2026 10:08:42
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften
Vergleiche mehrere Teile
Mind. 2 Produkte mit hinzufügen