Durchsuchen
Alle Hersteller
DE
Anmelden
Kostenlos registrieren
2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Skizzensuche
Erstellen Sie eine einfache Skizze um damit ähnliche Bauteile zu finden
Skizze erstellen
Bildbeschreibung mit KI erstellen
Datei hierher ziehen und ablegen,
durchsuchen
oder
Klick & Einfügen
Unterstützte Dateiformate:
.PNG, .JPG, .JPEG, .WEBP
...
DM-ROBOT
dd-motor
dd-motor - dd-motor Series
DM-ROBOT
dd-motor
dd-motor - dd-motor Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DDFE170-4F-XSD1.5ANN
Vertikale Ansicht
Tabelle aufklappen
Filter zurücksetzten
EN
1/5
model
MODEL
structrue
STR
structrue1
STR1
diameter
D [mm]
continuous torque
TC [N*m]
structrue2
STR2
Hall
H
brake
BRAKE
sensor type
F
driver brand
DB
control mode
CM
cable length
CL
peak torque
TP [N*m]
rated speed
MS
max rated speed
MSM
line resistance
LR [Ω]
line inductance
LI
moment constant
MC
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
DD
F:With housing
I:Rotor inside
40
0.25
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
0.8
2
5
1.85
1.06
0.1
DD
F:With housing
I:Rotor inside
60
0.40
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
1.5
4
10
4.1
3.2
0.3
DD
F:With housing
I:Rotor inside
80
0.80
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
2.5
5
8
4.7
2.8
0.47
DD
F:With housing
E:Rotor outside
112
4.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
8
2
4
4.7
5.7
2
DD
F:With housing
E:Rotor outside
116
3.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
9
2
4
4.36
4.06
1.7
DD
F:With housing
I:Rotor inside
120
3.50
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
10
2
4
5
6
2.5
DD
F:With housing
I:Rotor inside
135
5.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
16
2
4
8.5
20.3
3.7
DD
F:With housing
I:Rotor inside
140
14.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
35
5
10
3.3
6
1.5
DD
F:With housing
I:Rotor inside
164
20.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
40
5
10
4.2
10.6
5
DD
F:With housing
E:Rotor outside
170
4.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
10
2
4
9.2
24
3.4
DD
F:With housing
I:Rotor inside
175
35.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
110
8.5
10
4
11.6
5.4
DD
F:With housing
I:Rotor inside
220
45.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
135
8
11
1.9
7.2
7
DD
F:With housing
I:Rotor inside
224
20.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
30
2
4
13.8
51.2
6
DD
F:With housing
I:Rotor inside
240
200.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
600
9
11
1.3
4.5
8.8
DD
F:With housing
E:Rotor outside
264
65.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
120
1.2
2.5
5.8
22
14.8
DD
F:With housing
I:Rotor inside
280
45.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
135
3
4
5
24
12.4
DD
F:With housing
E:Rotor outside
284
100.00
R:Round base
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
250
1.2
2
8.5
37.4
24
DD
F:With housing
I:Rotor inside
300
35.00
F:Flange
NO:Without hall
NO:Without brake
NO:Standard
XSD:STEP Electric
N:Pulse
N:No cable
100
1.5
3
2.4
11.4
7
Komprimierte Darstellung anzeigen (21 konfigurierbare Produkte)
Teileinformationen
Ähnliche Teile
Angebotsanfrage (RFQ)
DM-ROBOT
- dd-motor
Kurztext
dd-motor Series
Letzte Änderung
12.02.2026 01:08:05
Einheit
Schlagworte
motor
Klassifikationen
CNS
CNSERPBASE Sachmerkmal Eigenschaften
Typenschlüssel
DDFE170-4F-XSD1.5ANN
Vergleiche mehrere Teile
Mind. 2 Produkte mit
Vergleichen
hinzufügen
Geometrie hochladen
Noch einen hinzufügen, um zu beginnen
Vergleichen (0/4)