Filter
3D Suche
2D Suche
Farbe
Kataloge
Vergleich
DE
2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Skizzensuche
Erstellen Sie eine einfache Skizze um damit ähnliche Bauteile zu finden
Skizze erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegen
oder
Dateiauswahl
Klick & Einfügen
Unterstützte Dateiformate:
.PNG, .JPG, .JPEG, .WEBP
...
Bradford White
heater_water_brute_series_2158h
Bradford White
heater_water_brute_series_2158h
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Heater Water Brute Series 2158h - heater_water_brute_series_2158h_bntv_1000_propane_75_psi___prv_HI
Vertikale Ansicht
Tabelle aufklappen
Bevorzugte Katalogsprache
EN
Filter zurücksetzten
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Apparent Load
APPARENTLOAD [VA]
Voltage
VOLTAGE [V]
System Control Power Factor
SYSTEMCONTROLPOWERFACTOR
System Control Connector Description
SYSTEMCONTROLCONNECTORDESCRIPTION
Power Factor
POWERFACTOR
Number of Poles
NUMBEROFPOLES
Domestic Hot Water Pump Voltage
DOMESTICHOTWATERPUMPVOLTAGE [V]
Domestic Hot Water Pump Connector Description
DOMESTICHOTWATERPUMPCONNECTORDESCRIPTION
Domestic Hot Water Pump Amps
DOMESTICHOTWATERPUMPAMPS [A]
Connector Description
CONNECTORDESCRIPTION
Amps
AMPS [A]
Energy Efficiency Rating
ENERGYEFFICIENCYRATING
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
BNTV 1000 Natural 150 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Natural 30 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Natural 50 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Natural 60 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Natural 75 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 125 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 150 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 30 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 50 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 60 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1000 Propane 75 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 125 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 150 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 30 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 50 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 60 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Natural 75 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Propane 125 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
BNTV 1200 Propane 150 psi - PRV
HI
12.000
120.000
1.000
System Control
1.000
1.000
120.000
Optional Domestic Hot Water Pump
7.400
Electrical Connection
2.000
1.000
Komprimierte Darstellung anzeigen (24 Produkte)
Teileinformationen
Ähnliche Teile
Angebotsanfrage (RFQ)
Bradford White
- heater_water_brute_series_2158h
Letzte Änderung
17.05.2019 08:10:19
Einheit
Klassifikationen
Nach BIM Kategorien
BIM_BATH_SANITARY_EQUIPMENT TGA - Sanitär
CNS
CNSERPBASE Sachmerkmal Eigenschaften
ETIM 10.0
EC010868 Gasdurchlauferhitzer
OmniClass 2006
23-75_10_11_14 23-75 10 11 14 Hot Water Heat Generators
OmniClass
23-33 11 00 23-33 11 00 - Commercial Boilers
Uniclass2015
60_60_08_33 60 60 08 33 - Gas fired boilers