2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 3
60
Enrichments
60
Units
60
File types
60
Wilo
Type code (ARTICLE_NAME)
60
Manufacturer (MANUFACTURER_NAME)
60
Short text (DESCRIPTION_SHORT)
60
Tender text (DESCRIPTION_LONG)
60
Product description (PRODUCT_DESCRIPTION)
60
ETIM Class (EC) (ETIM_CLASS__EC_)
60
Pump casing material (EF023038)
60
Quality class of pump casing (EF023143)
60
Material pump wheel (EF011652)
60
Material pump wheel (EF024149)
60
Electrical connection (EF003701)
60
Cable length (EF000536)
60
Rated voltage (EF003977)
60
Number of phases (EF000351)
60
Frequency (EF005455)
60
Nominal current (EF000001)
60
Insulation class acc. to IEC (EF023092)
60
Motor speed control (EF020121)
60
Type of speed control (EF020120)
60
Medium temperature (continuous) (EF023182)
60
Connection outlet side (EF025977)
60
Diameter of connection on delivery side (EF025118)
60
Outer pipe diameter connection outlet side (EF025504)
60
Connection standard outlet side (EF014907)
60
Flange shape (EF001339)
60
With non-return valve (EF024841)
60
Pump diameter (EF020289)
60
Pump and motor length (EF020290)
60
Immersing depth (EF000493)
60
Nominal operating mode (EF015781)
60
Degree of protection (IP rating) (EF005474)
60
Filter
Wilo CAD Catalog

Wilo CAD Catalog

Sub TWU 4Here you will find the CAD models of Wilo
Manufacturer filter
Compare multiple parts
Add at least 2 products with