2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6081623_Sub TWU 4.08-05-DM-C

Expand Table
1/5
Produktabbildung
PRODUKTABBILDUNG
Article number
ARTICLE_ID
Type code
ARTICLE_NAME
Level Of Detail
LOD
Manufacturer
MANUFACTURER_NAME
Short text
DESCRIPTION_SHORT
Tender text
DESCRIPTION_LONG
Product description
PRODUCT_DESCRIPTION
ETIM Class (EC)
ETIM_CLASS__EC_
Pump casing material
EF023038
Quality class of pump casing
EF023143
Material pump wheel
EF011652
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
6049347
Sub TWU 4.02-20-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.02-20-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049348
Sub TWU 4.04-05-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-05-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049349
Sub TWU 4.04-07-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-07-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049350
Sub TWU 4.04-09-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-09-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049351
Sub TWU 4.04-14-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-14-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049352
Sub TWU 4.04-18-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-18-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049353
Sub TWU 4.04-27-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-27-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049354
Sub TWU 4.04-35-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-35-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049355
Sub TWU 4.04-44-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-44-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6049356
Sub TWU 4.04-48-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.04-48-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081623
Sub TWU 4.08-05-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-05-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081624
Sub TWU 4.08-07-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-07-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081625
Sub TWU 4.08-10-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-10-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081626
Sub TWU 4.08-15-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-15-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081627
Sub TWU 4.08-21-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-21-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081628
Sub TWU 4.08-29-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-29-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081629
Sub TWU 4.08-34-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-34-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081630
Sub TWU 4.08-39-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-39-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
6081631
Sub TWU 4.08-45-DM-C
350
WILO SE
Multistage 4" submersible pump in jacketed construction for vertical and horizontal installation
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Sub TWU 4.08-45-DM-C
EC010343
Stainless steel
X5CrNi18-10
PPE
Show compressed display (28 configurable products)
Order number6081623
Latest change16.06.2026 08:19:37
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number6081623

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryMechanical Equipment
Family mechanical part typeBreaks into part type (Mechanical/Duct)
Family MEP equipment classificationPump
Compare multiple parts
Add at least 2 products with