Rod seals

Product ReleasesMechanical EngineeringCADKnowledge
The rod seal is the most critical seal on any type of fluid power equipment preventing leakage of fluid from within the cylinder to the outside.

Function of a rod seal

Leakage through the rod seal can reduce equipment performance, and also in extreme cases can cause environmental issues. Particular attention should be paid to pair the rod seal and the wiper for the best sealing performance. If a less aggressive rod seal is paired with an aggressive wiper, the wiper can scrape off the microscopically thin film of oil that remains on the rod in microscopic surface imperfections during the return stroke, resulting in system leakage.

 

1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HALLITE 4742810

Order number
CNSORDERNO
Rod Diameter Ød1
DD1 [mm]
Tolerance f9
TOL1 [mm]
Bore Diameter ØD1
D1 [mm]
Tolerance H10
TOL2 [mm]
Length L1
L1 [mm]
Web info
INFO
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
4403210
50
-0.025 / -0.087
65.5
+0.120 / -0.000
6.3
Web info
4403310
55
-0.030 / -0.104
70.5
+0.120 / -0.000
6.3
Web info
4403410
60
-0.030 / -0.104
75.5
+0.120 / -0.000
6.3
Web info
4751110
63
-0.030 / -0.104
78.5
+0.120 / -0.000
6.3
Web info
4742110
65
-0.030 / -0.104
80.5
+0.140 / -0.000
6.3
Web info
4742310
70
-0.030 / -0.104
85.5
+0.140 / -0.000
6.3
Web info
4742410
75
-0.030 / -0.104
90.5
+0.140 / -0.000
6.3
Web info
4742510
80
-0.030 / -0.104
95.5
+0.140 / -0.000
6.3
Web info
4742610
85
-0.036 / -0.123
100.5
+0.140 / -0.000
6.3
Web info
4523710
90
-0.036 / -0.123
105.5
+0.140 / -0.000
6.3
Web info
4742810
95
-0.036 / -0.123
110.5
+0.140 / -0.000
6.3
Web info
4742910
100
-0.036 / -0.123
115.5
+0.140 / -0.000
6.3
Web info
4743010
110
-0.036 / -0.123
125.5
+0.160 / -0.000
6.3
Web info
4824710
124
-0.036 / -0.123
139.5
+0.160 / -0.000
6.3
Web info
4824810
125
-0.036 / -0.123
140.5
+0.160 / -0.000
6.3
Web info
4830210
130
-0.036 / -0.123
145.5
+0.160 / -0.000
6.3
Web info
4824910
135
-0.036 / -0.123
150.5
+0.160 / -0.000
6.3
Web info
4770810
140
-0.043 / -0.143
155.5
+0.160 / -0.000
6.3
Web info
4825010
150
-0.043 / -0.143
165.5
+0.160 / -0.000
6.3
Web info
Show compressed display (28 products)
Fetch failed

 

 

What Hallite offers

Hallite offers a wide range of hydraulic rod seals for both single-acting and double-acting systems. These include a unique profiled NBR energised polyurethane (PU) seal, and a specifically designed three element seal for the mining industry comprising of an O-ring energiser, PU shell and a polyacetal anti-extrusion ring.

 

 

 

 

 

Original article by Hallite