2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

11-200411-1-02113

Expand Table
1/5
Drawing number
DWGNR
Design variant
DESIGN
(di) Inside-Ø (IR)
DIIR [mm]
(diZ) Inside-Ø (IR_Spigot)
DIZIR [mm]
(Li) Pitch circle-Ø (IR)
LI [mm]
(ni) No. of holes (IR)
NI
Bolt size (IR)
DBIR [mm]
(da) Outside-Ø (IR)
DAIR [mm]
Height (IR)
HIR [mm]
Material (IR)
MATIR
(Di) Inside-Ø (OR)
DIAR [mm]
(DiZ) Inside-Ø (OR_Spigot)
DIZAR [mm]
(La) Pitch circle-Ø (OR)
LA [mm]
(na) No. of holes (OR)
NA
Bolt size (OR)
DBAR [mm]
(Da) Outside-Ø (OR)
DAAR [mm]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
11-160500/1-08143
Precision version
440.0
442 +0.10
460.0
28
M10
497.0
30.0
C45N
503.0
540
28
M10
580.00
11-200311/1-02102
Standard design
242.0
268.0
20
M12
312.5
44.0
C45N
315.5
355
20
M12
404.00
11-200411/1-02112
Standard design
342.0
368.0
24
M12
412.5
44.0
C45N
415.5
455
20
M12
504.00
11-200541/1-02122
Standard design
472.0
498.0
32
M12
542.5
44.0
C45N
545.5
585
28
M12
640.80
11-200641/1-02132
Standard design
572.0
598.0
36
M12
642.5
44.0
C45N
645.5
685
32
M12
742.80
11-200741/1-02142
Standard design
672.0
698.0
40
M12
742.5
44.0
C45N
745.5
785
36
M12
838.80
11-200841/1-02152
Standard design
772.0
798.0
40
M12
842.5
44.0
C45N
845.5
885
36
M12
950.40
11-200941/1-02162
Standard design
872.0
898.0
44
M12
942.5
44.0
C45N
945.5
985
40
M12
1046.40
11-201091/1-02172
Standard design
1022.0
1048.0
48
M12
1092.5
44.0
C45N
1095.5
1135
44
M12
1198.40
11-200311/1-02103
Precision version
242.0
243.5 +0.07
268.0
20
M12
312.5
44.0
C45N
317.0
317 +0.09
355
20
M12
404.00
11-200411/1-02113
Precision version
342.0
343.5 +0.09
368.0
24
M12
412.5
44.0
C45N
417.0
417 +0.10
455
20
M12
504.00
11-200541/1-02123
Precision version
472.0
473.5 +0.10
498.0
32
M12
542.5
44.0
C45N
547.0
547 +0.11
585
28
M12
640.80
11-200641/1-02133
Precision version
572.0
573.5 +0.11
598.0
36
M12
642.5
44.0
C45N
647.0
647 +0.13
685
32
M12
742.80
11-200741/1-02143
Precision version
672.0
673.5 +0.13
698.0
40
M12
742.5
44.0
C45N
747.0
747 +0.13
785
36
M12
838.80
11-200841/1-02153
Precision version
772.0
773.5 +0.13
798.0
40
M12
842.5
44.0
C45N
847.0
847 +0.14
885
36
M12
950.40
11-200941/1-02163
Precision version
872.0
873.5 +0.14
898.0
44
M12
942.5
44.0
C45N
947.0
947 +0.14
985
40
M12
1046.40
11-201091/1-02173
Precision version
1022.0
1023.5 +0.17
1048.0
48
M12
1092.5
44.0
C45N
1097.0
1097 +0.17
1135
44
M12
1198.40
11-250455/1-04110
Standard design
355.0
395.0
18
M20
453.0
54.0
C45N
457.0
516
18
M20
590.40
11-250555/1-04120
Standard design
455.0
495.0
20
M20
553.0
54.0
C45N
557.0
616
20
M20
694.40
Show compressed display (41 products)
Order number11-200411-1-02113
ShorttextSingle Row Ball Slewing Rings
Latest change28.03.2024 11:36:59
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-05-14-90 Slewing bearing (unspecified)
Compare multiple parts
Add at least 2 products with